Server Management / KVM Cables / SVPS23N1_10

10 ft 3-in-1 Universal PS/2 KVM Cable

SVPS23N1_10

Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable

$16.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 22 Canada : 10
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

StarTech.com's universal series PS/2 KVM switch cables prevent tangles and keep your workspace neat while delivering excellent performance with your StarTech.com StarView or other KVM switch.

This 10ft 3-in-1 PS/2 KVM switch Cable is constructed of high quality materials and is expertly designed to ensure crystal clear display quality, and durable performance. Like all StarTech.com cables, this product comes with a Lifetime warranty.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)

Features
  • KVM (Keyboard-Video-Mouse) switch cables allows you to connect your computers to a KVM switch
  • High quality video cable uses coaxial and twisted pair wiring to maintain optimal video signals
  • Ferrite cores at both ends of video cable minimizes electromagnetic interference and provides crystal clear video
  • Available in AT- and PS/2-styles in various cable lengths
Applications
  • KVM switch cable to be used with OmniView, StarView, SwitchView and Apex KVM switches. (Note: Some non-StarView models may require gender changing cable adapters.)
Product Numbers
Dell Harmony A0504550
TechData Dis 10547523
ASI Distribution USA 28236
D and H SVPS23N1-10
Ingram Micro USA 006970
Synnex US STA-SVPS23N1_10
UPC Code 065030782937
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin; High Density D-Sub) Male
2 - PS/2 (6 pin; Mini-DIN) Male
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
2 - PS/2 (6 pin; Mini-DIN) Male
Physical Characteristics
Cable Length 10 ft [3 m]
Packaging Information
Shipping (Package) Weight 1.3 lb [0.6 kg]
What's in the Box
Included in Package 1 - 10 FOOT PS/2 STYLE 3 IN 1 KVM SWITCH CABLE
1 - DB15 male/male gender changer (GC15HSM)
1 - metal part of thumbscrew must be 1.17in(3cm)
1 - THUMBSCREWS MUST BE 1.93 inches long (4.9cm) THUMBSCREWS MUST BE 1.93in(4.9cm)
Certifications, Reports and Compatibility

Related Products

6 ft 3-in-1 PS/2 KVM Cable
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
In Stock USA: 0  |  Canada: 2
15 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
In Stock USA: 488  |  Canada: 65

Accessories

6in PS/2 to AT IBM Keyboard Cable Adapter M/F
GC56MFCABLE 6in PS/2 to AT IBM Keyboard Cable Adapter M/F Connect a 6-pin MiniDIN keyboard to a computer with a large 5-pin DIN port
$7.99
In Stock USA: 12  |  Canada: 19
PS/2 to Serial IBM Mouse Cable Adapter F/F
$6.99
In Stock USA: 96  |  Canada: 55
2 Port Professional PS/2 KVM Switch
SV231 2 Port Professional PS/2 KVM Switch Control up to two VGA and PS/2-connected computers from a single keyboard, mouse and monitor
$73.99
In Stock USA: 315  |  Canada: 59
4 Port Black PS/2 KVM Switch
SV431 4 Port Black PS/2 KVM Switch Control up to four VGA and PS/2-connected computers from a single keyboard, mouse and monitor
$144.99
In Stock USA: 0  |  Canada: 9
Clearance
8 Port 1U Black Rackmount PS/2 KVM Switch
$229.99
Not Available
4 Port VGA Dual Monitor KVM Switch with PS/2
$208.99
In Stock USA: 19  |  Canada: 8
4 Port Professional USB PS/2 KVM Switch
SV431H 4 Port Professional USB PS/2 KVM Switch Control up to four USB or PS/2-connected computers from one keyboard, mouse and monitor
$165.99
In Stock USA: 316  |  Canada: 95