50 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON50Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
StarTech.com's professional line of 3-in-1 PS/2 KVM cables are specifically designed to work with your StarView or Server Remote Control KVM switch, integrating the necessary PS/2 peripheral connections as well as the VGA connection into a single cable - reducing tangles while maintaining excellent performance.
This 50ft 3-in-1 PS/2 KVM switch cable features an ultra-thin design and is constructed of only high quality materials. Designed for durability and long-term reliability, this cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- The longest kvm cable available for cost effective connectivity to your further servers
- Unique design minimizes the number of cables required
Features
- 3-in-1 molded KVM cable reduces cable clutter and tangles
- Single cable design connects VGA, PS/2 keyboard and Mouse
- Video cable is constructed of mini-coax wire for excellent picture clarity
Product Numbers
| TechData Dis | 120263 |
| ASI Distribution USA | 89144 |
| D and H | SVECON50 |
| Ingram Micro USA | D88929 |
| Synnex US | STA-SVECON50 |
| UPC Code | 065030805575 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Cable Length | 50 ft [15.2 m] |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.1 lb [0.9 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- SVECON50_Datasheet.pdf
English - SVECON50_Datasheet-ES.pdf
Español - SVECON50_Datasheet-FR.pdf
Français - SVECON50_Datasheet-IT.pdf
Italiano - SVECON50_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |