Server Management / KVM Cables / SV5PS2S
PS/2 Server Interface Module for SVx31DUTP series Cat5 KVM
SV5PS2SConnect a VGA and PS/2-based server to your StarTech.com SVx31DUTP series Cat 5 KVM Switch
$79.99 USD
In Stock: United States : 237 Canada : 92
StarTech.com's server interface module for PS/2 lets you connect CAT5 cables to PS/2 server ports, for connection to our CAT5 KVM Switches (SV831DUTP and SV1631DUTP).
The PS/2 server module features a slim design that allows for an easy fit in rack-mount or desktop servers.
The StarTech.com Advantage
- Built in ASIC for greater reliability and compatibility.
Features
- Multiplatform support: PC, Mac, Sun and terminal-based systems
- Exceptional video quality - supporting up to 1600 x 1200
- Auto Signal Compensation (ASC)to compensate for different distances
- Hot Pluggable - add or remove computers without having to power down the switch
Applications
- Connects a computer with PS/2 to a CAT5 KVM switch
Product Numbers
| Dell Harmony | A2125436 |
| TechData Dis | 46005K |
| ASI Distribution USA | 81691 |
| Ingram Micro USA | R35566 |
| Synnex US | STA-SV5PS2S |
| UPC Code | 065030827652 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - RJ-45 Female |
| Physical Characteristics | |
| Product Length | 3.5 in [90 mm] |
| Product Width | 1.7 in [43 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 3.5 oz [100 g] |
| Indicators | |
| LED Indicators | 1 - Green - Power |
| 1 - Orange - Link | |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PS/2 Server Interface Module |
Certifications, Reports and Compatibility
Related Products
SV1631DUTP 16 Port 1U Rackmount USB PS/2 Cat5 UTP KVM Switch Control up to 16 VGA USB or PS/2 computers, connected using Cat 5 UTP cabling
$474.99
Not Available Downloads
Data Sheet(s)
- SV5PS2S_Datasheet.pdf
English - SV5PS2S_Datasheet-ES.pdf
Español - SV5PS2S_Datasheet-FR.pdf
Français - SV5PS2S_Datasheet-IT.pdf
Italiano - SV5PS2S_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |