16 Port 1U Rackmount USB PS/2 KVM Switch with OSD
SV1631DUSBControl up to 16 USB or PS/2-connected computers from one keyboard, mouse and monitor
The SV1631DUSBGB 16 Port 1U Rack Mount USB PS/2 KVM Switch with OSD offers a dependable computer management tool that allows you to control up to 16 USB or PS/2 connected computers from a single keyboard, mouse and monitor.
The KVM switch offers maximum control, allowing you to switch computers using hotkey commands or front panel push-buttons, and offers the added convenience of an On Screen Display to quickly access configuration options.
A suitable addition to server room operations, the 16 port switch can be rack-mounted into 1U of cabinet space, and can be cascaded with multiple KVM switches to deliver control of up to 136 computers from this single switch.
This high quality USB PS/2 KVM Switch is backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Cascade configuration adds scalability and offers support for control of up to 136 computers
- Rugged, solid steel rack-mountable case offers durability even in harsh environments
- Absolutely no software or drivers required providing a completely OS independent KVM solution
Features
- Connect USB and PS/2 based computer systems
- OS independent – No software or drivers required
- Auto-scan function cycles through computers sequentially
- Cascade configuration expands system capability
- Front panel push-buttons and Hot-key functions allow for easy switching
- On Screen Display (OSD) supports naming connected computers
- USB & PS2 console interfaces for keyboard and mouse
- OSD security option allows selected PCs to be password protected from unauthorized use
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
Applications
- Add single console administration to your Co-location/ISP facility saving you time and money
- Create a scalable, streamlined access solution in your Datacenter or Server Farm
- Perfect for manufacturing line computer control, simplifying access to multiple systems
- Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
Product Numbers
| Dell Harmony | A1260996 |
| TechData Dis | 47401B |
| ASI Distribution USA | 87371 |
| Ingram Micro USA | M03011 |
| Synnex US | STA-SV1631DUSB |
| UPC Code | 065030821100 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 @60hz |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| Software | |
| OS Compatibility | Operating system independent and transparent to all applications |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 17.2 in [438 mm] |
| Product Width | 7.1 in [180 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Weight | 109.4 oz [3100 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 8 lb [3.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 16 Port KVM Switch |
| 2 - Mounting Brackets | |
| 1 - PS/2 keyboard and mouse Y cable | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- SVx31DUSB.pdf
English
Data Sheet(s)
- SV1631DUSB_Datasheet.pdf
English - SV1631DUSB_Datasheet-ES.pdf
Español - SV1631DUSB_Datasheet-FR.pdf
Français - SV1631DUSB_Datasheet-IT.pdf
Italiano - SV1631DUSB_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |