16 Port Rackmount USB PS/2 Digital IP KVM Switch
SV1641HDIERemotely manage and control up to 16 PCs, servers or KVMs at the BIOS level
This Digital IP KVM Switch offers secure and flexible local and remote administration of critical systems and services, combining our dependable Server Remote Control technology with a proven Enterprise-class digital KVM switch.
Server Remote Control
Unlike software solutions that require installation and work through your server operating system, this easy-to-configure IP KVM Switch delivers BIOS level control and full interaction with connected system boot processes over a TCP/IP connection. Users can reboot the system, access the BIOS and have full control over the keyboard and mouse as if they are on site - a cost-effective solution for outsourced server/IT hardware management and access to mission-critical corporate datacenter servers.
Built-in Security
Remote Control can't come at the expense of security! This Digital IP KVM switch features built-in support for SSH tunneling, SSL encryption and RADIUS authentication, as well as a configurable firewall. Plus, access to the IP KVM web console is user ID and SSL password secured to prevent unauthorized access.
A Scalable IP KVM Solution
A scalable KVM control solution, the IP KVM Switch supports up to 16 directly-connected servers or workstation computers. To create a more flexible infrastructure, the switch can be cascaded with other existing/new KVM switches for remote control of up to 136 computers from this single IP KVM unit.
To provide broader control options, the IP KVM switch supports modular integration, allowing you to add capability to your existing server remote control infrastructure. Using StarTech.com's Serial Remote Control Module (RPORT) for example, you can interact with virtually any device that uses a RS-232 serial terminal interface (network routers, switches, environmental controls, alarm systems etc.). Similarly, the IP KVM switch can be connected to StarTech.com's 8 Outlet Remote Power Switch (PCM815SHNA) to power computers and equipment on and off using an interactive menu.
Versatile
Designed to accommodate a wide range of operating environments, the Digital IP KVM switch is compatible with PC, Mac and Sun Servers/Systems, ensuring the flexibility needed to efficiently manage connected devices regardless of operating platform.
To provide further versatility, the switch supports computers with USB or PS/2 keyboard and mouse connectors allowing a broader mix of connected computers including both legacy (PS/2) and modern (USB).
Rack Mounted Convenience
To preserve valuable server room or work space, the IP KVM can be mounted into 1U of rack/cabinet space. Similarly, all external connections to the server remote control/KVM unit are located on the rear panel to eliminate cable tangles and mess.
Test drive a StarTech.com Server Remote Control unit (SV1115IPEXT) here!
The StarTech.com Advantage
- Full control of your critical systems via IP allowing remote reboot, BIOS control and system access; provides a versatile remote access solution for maximum uptime
- Supports 16 bit color for a richer quality of picture when accessing the remote server either through the web browser or VNC client
- Cascade support creates the opportunity to control up to 136 individual computers either locally or via IP offering scalability to your KVM solution
Features
- Allows remote reboot, BIOS access, and full control over keyboard and mouse - as if they are on site
- Includes an onboard Web Server, providing browser-based configuration and administration.
- Supports 16 bit video
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- No software or drivers required
- Login authentication restricts access to authorized users
- Plug and Play compliant
- Compact 1U rack height takes up very little cabinet or rack space
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Auto Scan Mode lets you switch between computers for easy monitoring
- Each computer name can be defined via the OSD menu
- Flash upgradeable
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Hardware Reset and Network Configuration button
- Obtains an IP address using DHCP or manual configuration
- Universal KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
- Works with PC, Mac, Linux and Sun Systems
- Supports IntelliMouse (Pro)
Applications
- Administer multiple servers for your Co-Location/ISP facility at the BIOS level either onsite or remotely saving time and money
- Create a scalable, streamlined access solution in your Datacenter or Server Farm
- Add to existing infrastructure, and access analog KVM switches via TCP/IP
- Perfect for use manufacturing line computer control, simplifying access to multiple systems
- Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
- Remote access for outsourced server / IT hardware management, saving travel time
- Remote access to mission-critical corporate datacenter servers ensuring maximum uptime
Product Numbers
| Dell Harmony | A1129797 |
| TechData Dis | 47538B |
| ASI Distribution USA | 87376 |
| D and H | SV1641HDIE |
| Ingram Micro USA | M59275 |
| Synnex US | STA-SV1641HDIE |
| UPC Code | 065030823180 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Maximum Cascaded Computers | 136 |
| MTBF | 876,000 Hours |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 15.9 in [404 mm] |
| Product Width | 1.7 in [43.2 mm] |
| Product Height | 8.8 in [224.5 mm] |
| Product Weight | 146.5 oz [4150 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.6A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0 to +50°C |
| Storage Temperature | -20 to +60°C |
| Humidity | Relative Humidity 95% |
| Special Notes / Requirements | |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request. This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product. Charges for the reasonable cost of copying and/or conveying may apply. |
| Packaging Information | |
| Shipping (Package) Weight | 9.7 lb [4.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 16 Port IP KVM Switch |
| 1 - Mounting Brackets | |
| 1 - RS-232 Cable | |
| 1 - Bag, screws | |
| 1 - Pack, Rubber Feet | |
| 3 - Power Cords (NA/UK/EU) | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SVxx41HDIE.pdf
English
Data Sheet(s)
- SV1641HDIE_Datasheet.pdf
English - SV1641HDIE_Datasheet-ES.pdf
Español - SV1641HDIE_Datasheet-FR.pdf
Français - SV1641HDIE_Datasheet-IT.pdf
Italiano - SV1641HDIE_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |