2 Port Black PS/2 KVM Switch Kit with Cables
SV211KControl two PS/2 based computers with VGA video using this complete KVM kit with cables
This 2 Port KVM Switch Kit lets you control two computers using a single keyboard, mouse and VGA monitor and offers both hotkey and top panel push-button operation for simple switching between connected computers.
Designed to integrate seamlessly into any environment, the KVM switch offers a small footprint design (roughly the size of a deck of playing cards) and draws power from the connected computers, so it doesn't require an external power supply.
A suitable solution for virtually any application, the KVM switch supports video resolutions of up to 2048 x 1536 and includes 3-in-1 (PS/2 and Video) cables to provide a complete, out-of-the-box KVM solution.
Delivering dependable and convenient control of multiple computers from a single peripheral station, this high quality KVM switch is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Cost-effective.
- Reliable.
- Space-efficient.
What's in the box
Features
- Includes two (2) 6 ft. cables.
- Hot plug - computers can be added without resetting switches or other connected computers.
- All cables come out of the rear of the switch unlike competitor 3-sided "octopus" designs.
Applications
- Useful for call centers, help desks, education environments, home gamers and PC enthusiasts.
- Perfect for integrating two different enterprise computer systems.
Product Numbers
| Dell Harmony | A0504824 |
| TechData Dis | 120223 |
| ASI Distribution USA | 16469 |
| D and H | SV211K |
| Ingram Micro USA | 302362 |
| Synnex US | STA-SV211K |
| UPC Code | 065030789127 |
Technical Specifications
| Warranty | 2 Years |
| Audio | No |
| Carton Quantity | 12 |
| Color | Black |
| Daisy-Chain | No |
| DVI Support | No |
| Enclosure Type | Plastic |
| IP Control | No |
| KVM Ports | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Cable Length | 6 ft [1.8 m] |
| Maximum Number of Users | 1 |
| Multiple Monitor | No |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Product Height | 0.83 in [21 mm] |
| Product Length | 160 |
| Product Width | 70 |
| Rack-Mountable | No |
| Shipping (Package) Weight | 1.61 lb [0.7 kg] |
| Auto Scan | 3, 8, 15, 30 seconds |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| Console Interface(s) | 2 - PS/2 (6 pin; Mini-DIN) Female |
| Host Interface(s) | 2 - VGA (15 pin; High Density D-Sub) Female |
| Power Adapter Included | Optional |
| Note | Optional Power Adapter requires 9V DC, 600 mA, center positive |
Related Products
Accessories



























Follow us on Twitter |