2 Port VGA Dual Monitor KVM Switch with PS/2
SV221DDThis compact 2-port dual monitor KVM switch (VGA+VGA) offers the ultimate in convenience and cost-savings.
The dual VGA KVM switch lets you instantly switch back and forth between PCs at the touch of a button, while maintaining professional-quality video (up to 1920x1440) on both monitors.
An ideal solution for graphic designers, CAD/CAM designers or any project requiring dual monitor KVM control, the switch features a compact design, with cable entry positioned at the rear of the switch, saving valuable desk space and eliminating clutter.
A suitable multi-computer control solution for any workspace, the dual view KVM switch features a durable metal casing and is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed for computers that have Dual-Monitor VGA cards
- Save desktop space by eliminating your excess peripherals
- Save hundreds of dollars in equipment and energy costs
- Easy installation and setup
Features
- Offers direct channel selection using front panel push button and keyboard hotkeys
- Supports a high VGA resolution of up to 1920 x 1440 pixels
- All cables are connected to the rear for a more secure and neat connection
- Supports hot-plugging of PS/2 keyboards and mice including M/S IntelliMouse, Explorer, Optical mice and Logitech Netmouse
- Operating system independent, compatible with all operating systems
- Buzzer sound for port switching confirmation
- Power-free operation draws power from attached computers and requires no power adapters
- Numerical LED indicator for easy port status monitoring
Applications
- Control up to 2 computers with 1 keyboard, Mouse and 2 monitors
- Used in computers with Dual-VGA Cards
- Ideal for financial/banking industries, graphic designers, multi-media applications and industries using CAD/CAM applications
Product Numbers
| Dell Harmony | A0475658 |
| TechData Dis | 120226 |
| ASI Distribution USA | 113890 |
| Ingram Micro USA | C45664 |
| Synnex US | STA-SV221DD |
| UPC Code | 065030800778 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | Yes |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 2 - PS/2 (6 pin; Mini-DIN) Female |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| Host Connectors | 4 - PS/2 (6 pin; Mini-DIN) Female |
| 4 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1440 |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 5.5 in [140 mm] |
| Product Height | 2.4 in [60 mm] |
| Product Depth | 3.4 in [86 mm] |
| Product Weight | 35.3 oz [1000 g] |
| Power | |
| Power Adapter Included | Optional |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Negative |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port KVM Switch |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV221DD.pdf
English
Data Sheet(s)
- SV221DD_Datasheet.pdf
English - SV221DD_Datasheet-ES.pdf
Español - SV221DD_Datasheet-FR.pdf
Français - SV221DD_Datasheet-IT.pdf
Italiano - SV221DD_Datasheet-NL.pdf
Nederlands























Follow us on Twitter |