2 Port USB DVI Cable KVM Switch with Audio
SV215MICDVIAControl 2 DVI and USB computers from a single console with this all in one cable KVM
The SV215MICDVIA 2 Port USB DVI Cable KVM Switch with Audio allows you to control 2 computers from a single KVM (Keyboard, Video, Mouse) peripheral set, and supports resolutions up to 1920x1200.
This cable-style KVM switch includes all of the cables and connections required, for a complete KVM solution. Plus, the switch features independent audio/mic switching to ensure uninterrupted sound, even when switching between computers.
This broadly compatible USB KVM switch can be connected to Mac, Linux or PC-based computers, making it a convenient solution for most operating environments. Plus, because of its space-saving “KVM-on-a-cable” design, no desk space is required for installation – an ideal choice for most applications, including SOHO (small or home offices), gaming, multimedia production workstations and more.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Completely integrated micro design requires no desk space for installation, and includes a remote selector switch for added convenience
- High Resolution support for greater compatibility with newer and larger monitors
- Independent audio switching for uninterrupted audio playback
What's in the box
Features
- Micro cable KVM design with all necessary cables included
- Operating System independent - No software or driver required
- Includes Remote Selector switch and supports hot-key computer selection
- Supports resolutions up to 1920x1200
- Hot Plug - add or remove computers without reboot
- LED indicators for easy status monitoring
- USB 2.0/1.1 specification compliant
- HDCP Compliant
Applications
- Control multiple desktops, workstations or servers that require full multi-media support
- Ideal for graphic designers, engineers, multi-media designers, and industries using CAD/CAM applications, where high resolution display units are required
- Sharing computers and attached peripherals in the home/SOHO/multimedia environment
- Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice and allows remote access
Product Numbers
| Dell Harmony | A2788435 |
| TechData Dis | 41062N |
| ASI Distribution USA | 104395 |
| D and H | SV215MICDVIA |
| Ingram Micro USA | U77376 |
| Synnex US | STA-SV215MICDVIA |
| UPC Code | 065030831567 |
Technical Specifications
| Warranty | 2 Years |
| Cables Included | Yes |
| Carton Quantity | 10 |
| Color | Black |
| DVI Support | Yes - Single Link |
| Humidity | 0~80% RH, |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1200 |
| Multiple Monitor | No |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| PC Video Type | DVI |
| Port Selection Support | Push Button and Hotkeys |
| Shipping (Package) Weight | 1.59 lb [0.7 kg] |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Enclosure Type | Plastic |
| Audio | Yes |
| Daisy-Chain | No |
| PC Interface | USB |
| Rack-Mountable | No |
| Maximum Number of Users | 1 |
| KVM Ports | 2 |
| Console Interface(s) | 1 - DVI-D (19 pin) Male |
| Console Interface(s) | 2 - 3.5 mm Mini-Jack (3 Position) Female |
| Console Interface(s) | 2 - USB A (4 pin) Female |
| Host Connectors | 2 - DVI-D (19 pin) Male |
| Host Connectors | 4 - 3.5 mm Mini-Jack (3 Position) Male |
| Host Connectors | 4 - USB A (4 pin) Male |
| Note | One host cable is 47 inches long, the other is 24 inches. Remote selector is 70 inches long |
Related Products





















Follow us on Twitter |