2 Port USB KVM Switch with Ethernet Switch and Audio & USB Hub
SV231USBANControl 2 VGA and USB computers from a single console, with audio and Ethernet switching
This 2 Port USB KVM Switch is a multi-function switch that integrates a USB 2.0 hub, Ethernet Switch, and audio switching capability into a unique USB KVM multimedia switching solution.
For simple integration into multimedia applications, the switch supports high resolution VGA video interfaces and allows you to toggle between audio sources. The KVM switch also provides a built-in 3 port 10/100 Mbps Ethernet Switch that allows you to easily network and share Internet connectivity among connected computers while reducing the number of outlets and cables needed in the area - helping to preserve valuable work space.
Plus, the KVM switch also features a built-in USB 2.0 Hub that allows peripheral sharing for printers, scanners, portable hard drives, etc., with support for hi-speed USB 2.0 data transfer rates of up to 480 Mbps.
This USB KVM Switch is cased in a sturdy metal chassis, and offers a compact form factor that helps preserve valuable deskspace.For a downloadable benefits sheet click here
The StarTech.com Advantage
- User-configurable simultaneous or independent switching of audio/mic and two port USB 2.0 hub
- Fully compliant with 802.3 networking standard
- Full-featured Ethernet 10/100 switch, reduces network cable drops
- Superior video quality - up to 2048 x 1536
- Two 6 ft (1.8m) cables included
Features
- 2-year Warranty
- Multi-function USB KVM switch integrates a USB 2.0 hub, Ethernet switch, and audio
- Controls two computers with a single VGA monitor, USB keyboard and mouse
- Built-in USB 2.0 Hub allows peripheral sharing for printers, scanners, portable hard drives, etc., with data transfer rates of up to 480 Mbps
- Built-in 3 port 10/100 Mbps Ethernet Switch allows you to easily network and share Internet with your computers
- Hot pluggable - add or remove computers without powering down the switch
- Supports Windows 98/SE/ME/2000/XP/Vista, Linux, MacOS, etc.
- Bi-directional switching and flexible interoperability;switch permits independent PC, independent peripheral, and independent audio function, regardless of KVM switch focus
Applications
- Ideal for financial/banking industries, graphic designers, engineers, multi-media designers, and industries using CAD/CAM applications, where high resolution display units are needed
- Great for imaging machines where network connections are limited
Product Numbers
| Dell Harmony | A2011884 |
| TechData Dis | 61406L |
| ASI Distribution USA | 87385 |
| Ingram Micro USA | U45629 |
| Synnex US | STA-SV231USBAN |
| UPC Code | 065030830331 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 4 - USB A (4 pin) Female | |
| Host Connectors | 2 - VGA (15 pin; High Density D-Sub) Female |
| 4 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 1 - RJ-11 Female |
| 3 - RJ-45 Female | |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 2048 x 1536 |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Cable Length | Two 6ft (1.8m) KVM Cables |
| Product Width | 10.6 in [270 mm] |
| Product Height | 2 in [50.5 mm] |
| Product Depth | 3.2 in [80.7 mm] |
| Product Weight | 32.5 oz [920 g] |
| Indicators | |
| LED Indicators | 2 - Green - Indicates a USB connection to USB HUB |
| 2 - Orange - PC Activity and Select indicator | |
| 6 - Green - Ethernet Link and Activity | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 5.3 DC |
| Output Current | 2.4A |
| Center Tip Polarity | Positive |
| Plug Type | B |
| Environmental | |
| Operating Temperature | 0 ~ 50°C |
| Storage Temperature | -20 ~ 60°C |
| Humidity | 0 ~ 80% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Console:
|
| Packaging Information | |
| Shipping (Package) Weight | 3.7 lb [1.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 2-Port KVM Switch |
| 2 - USB KVM Cables | |
| 1 - Firmware Upgrade Cable | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SVx31USBAN.pdf
English
Data Sheet(s)
- SV231USBAN_Datasheet.pdf
English - SV231USBAN_Datasheet-ES.pdf
Español - SV231USBAN_Datasheet-FR.pdf
Français - SV231USBAN_Datasheet-IT.pdf
Italiano - SV231USBAN_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |