2 Port USB VGA KVM Switch with File Transfer and PIP
SV231UAFControl 2 VGA PCs with a single monitor, keyboard and mouse peripheral set - features drag and drop file transfers between connected systems
The SV231UAF 2 Port USB VGA KVM Switch with File Transfer and PIP offers control of 2 computers, using a single keyboard, mouse and monitor. The KVM switch offers a compact design, saving desk space in addition to saving the cost of purchasing separate peripherals for each computer.
The KVM Switch features a picture-in-picture function (Windows® only) that allows you to look at the other connected system, while still working on the one in focus. The switch also offers a data link feature that lets you drag and drop files or folders between your connected Windows computers, for quick and easy data transfers.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Convenient drag and drop sharing of files plus support for copying and pasting text between the connected PCs using an intuitive PIP (Picture in Picture) pop-up function
- All KVM cables are included, making this a quick out of the box solution, without the hassle or expense of purchasing additional cables
- KVM can be switched using buttons or hot-keys for greater convenience
Features
- Picture in Picture (PIP) function allows drag and drop file transfers between two computers
- Supports switching via manual push-button, hot-key command or software
- Supports Copying and Pasting text between connected systems
- USB powered - No external adapter required
- Access multiple PCs with one set of Keyboard, Mouse, Monitor and Audio peripherals
- Kit includes PC connection cables
- High resolution support (up to 2048x1536)
- Compatible with USB 1.1/2.0 Specifications
- Supports DDC, DDC2, and DDC2B
- Space-saving compact design
Applications
- Great for business users that operate their laptops at multiple locations where files need to be shared between laptop and PC
- Useful for call centers, help desks, education environments, where files are often shared between a multiple PCs
- Can be connected in a server room to support easy file transfers between the connected server and the technician or admin's laptop
- Control any two USB VGA computers with one keyboard, mouse, monitor and set of speakers
Product Numbers
| Dell Harmony | A5248344 |
| TechData Dis | 10547453 |
| ASI Distribution USA | 110639 |
| D and H | SV231UAF |
| Ingram Micro USA | GU5510 |
| Synnex US | STA-SV231UAF |
| UPC Code | 065030843348 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 2 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 2048x1536 |
| Wide Screen Supported | Yes |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Software | |
| OS Compatibility | Windows® 8 (32/64), 7 (32/64), Vista (32/64), XP (32/64) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 1 x 1.2m (4ft) 3-in-1 VGA, USB and Audio Host Cable 1 x 1.8m (6ft) 3-in-1 VGA, USB and Audio Host Cable |
| Product Length | 4.3 in [110 mm] |
| Product Width | 4.3 in [110 mm] |
| Product Height | 1.1 in [27 mm] |
| Product Depth | 2.6 in [65 mm] |
| Product Weight | 3.5 oz [100 g] |
| Indicators | |
| LED Indicators | 2 - Green - Port selection indicator |
| Power | |
| Power Consumption | 0.97 W |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -10°C to 80°C (14°F to 176°F) |
| Humidity | 90% RH |
| Special Notes / Requirements | |
| Note | File transfer not supported on Mac OS |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Two port KVM unit |
| 2 - PC Connection Cables 1.8m (6ft) | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- SV231UAF.pdf
English - SV231UAF-FR.pdf
Français - SV231UAF-ES.pdf
Español
Data Sheet(s)
- SV231UAF_Datasheet.pdf
English - SV231UAF_Datasheet-DE.pdf
Deutsch - SV231UAF_Datasheet-ES.pdf
Español - SV231UAF_Datasheet-FR.pdf
Français - SV231UAF_Datasheet-IT.pdf
Italiano - SV231UAF_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+