4 User 32 Port Cat5 Matrix IP KVM Switch
SV3254DX4I4 user simultaneous remote management and control of up to 32 PCs, servers or KVMs at the BIOS level
The SV3254DX4I 4-User 32-Port Enterprise class CAT 5 Matrix IP KVM Switch provides multi-user control of connected servers, devices and services connected through a local network infrastructure. Allowing a total of 4 independent user channels at any time, you have the freedom to choose a combination of IP users, local user and on-site remote console user (using a console extender device – SV5CONS not included) to access up to 4 connected systems simultaneously.
The IP KVM switch allows users to reboot the system, access the BIOS, install applications or operating systems, transfer files over virtual media, and have full control over the keyboard and mouse as if they are on site, saving time and resources by providing complete remote control of connected equipment.
Aside from a dependable and convenient operating platform, the matrix switch also provides features essential for secure and efficient management of mission-critical servers and devices - day in and day out.
How it works:

Click Here to download and view a comparison matrix between the SV3254DX4I and its competitors
Note: The following interface modules are required for host connectivity
SV5USBM - USB Server Interface Module for the Enterprise Series IP KVMs
SV5PS2M - PS/2 Server Interface Module for the Enterprise Series IP KVMs
The StarTech.com Advantage
- Support for a total of four independent user channels - using a combination of IP, local, or direct over CAT5 (with SV5CONS console extender) - provides accessibility and control of up to four different servers at the same time
- Open source Linux base saves you money by doing away with the need to pay expensive "per port" licensing fees
- Virtual media support emulates local media (cdrom, usb-drive, etc.) with full USB 2.0 High-speed (480Mbps) support; saving time by allowing you to remotely install programs, or full operating systems without leaving your desk
Features
- BIOS level control of the attached servers from anywhere over the internet
- 4 connected channels at a time from: 4 IP users, 1 local user, and 1 remote console extender user
- Supports virtual media and file transferring for connected servers (with the use of the USB 2.0 Interface Modules)
- Local hard drive can be connected to the KVM and used as a shared resource among all connected servers without affecting regular network traffic to file servers
- Longest supported distance from the server to the KVM compared to competitors (164 feet)
- Serial control via SSH and Telnet through the IP interface
- Secure access to the web console via user ID and SSL password
- Supports up to 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption
- High resolution support for 1600 x 1200 @ 75Hz
- Supports a maximum resolution of 1600 x 1200 at 16 bit via the web interface
- Low Power consumption (as much as 25% lower than competitors)
- Versatile wide range power support, works with anything from 85-260 VAC
- Crash Cart ports on the front of the KVM for quick connections
- Plug and Play compliant hybrid KVM supporting both USB and PS2
- Web interface works with smartphone devices that support VNC or Java, for control while mobile
- Works with PC, Mac, Linux and Sun Systems
- Upgradeable firmware
- Each computer name can be defined via the OSD menu and Web interface
- Obtains an IP address using DHCP or manual configuration
- Made in North America
Applications
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Administer multiple servers for your Co-Location/ISP facility at the BIOS level either onsite or remotely saving time and money
- Create a scalable, streamlined access solution in your Datacenter or Server Farm
- Perfect for manufacturing line computer control, simplifying access to multiple systems
- Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
- Scale existing infrastructure, and access existing KVM analog switches via TCP/IP
- Remote access for outsourced server / IT hardware management, saving travel time
- Remote access to mission-critical corporate datacenter servers ensuring maximum uptime
Product Numbers
| Dell Harmony | A3009468 |
| ASI Distribution USA | 87388 |
| Ingram Micro USA | BD4652 |
| Synnex US | STA-SV3254DX4I |
| UPC Code | 065030833493 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 32 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - RJ-45 Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| 2 - RJ-45 Female | |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| 4 - USB A (4 pin) Female | |
| Host Connectors | 32 - RJ-45 Female |
| Performance | |
| IP Control | Yes |
| Maximum Analog Resolutions | Standard(4:3) - 1600x1200 @60Hz (Recommended 1280x1024) Widescreen(16:9) - 1280x960 |
| Maximum Number of Users | 1 x Local, 1 x Remote Console, 4 x IP User - Total 4 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Security Features | 128-bit SSL Encryption |
| Supported Protocols | SSH, HTTP, SNMP, HTTPS, VNC VNCS, Radius |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 17.3 in [440 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Depth | 12.2 in [310 mm] |
| Product Weight | 77.7 oz [2200 g] |
| Indicators | |
| LED Indicators | 1 - Link |
| 1 - Power | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Environmental | |
| Operating Temperature | 0 - 40°C (32 - 104°F) |
| Storage Temperature | -40 - 65°C (-40 - 158°F) |
| Humidity | 80% RHNC |
| Special Notes / Requirements | |
| Note | Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request. This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product. Charges for the reasonable cost of copying and/or conveying may apply. |
| Packaging Information | |
| Shipping (Package) Weight | 2990 |
| What's in the Box | |
| Included in Package | 1 - 32 Port IP KVM |
| 1 - Rack Mounting Hardware | |
| 1 - Power Cable | |
| 1 - Manual on Cd | |
Related Products
Accessories
Downloads
Manual(s):
- SVxx54DX4I.pdf
English
Data Sheet(s)
- SV3254DX4I_Datasheet.pdf
English - SV3254DX4I_Datasheet-ES.pdf
Español - SV3254DX4I_Datasheet-FR.pdf
Français - SV3254DX4I_Datasheet-IT.pdf
Italiano - SV3254DX4I_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |