4 Port Professional USB PS/2 KVM Switch
SV431HControl up to four USB or PS/2-connected computers from one keyboard, mouse and monitor
This 4 USB+PS/2 KVM Switch offers a professional-grade computer management tool that allows you to control up to 4 directly connected computers from one source, with support for display resolutions of up to 1920x1440 - a perfect solution for high-res applications.
A versatile KVM solution, the switch can be used to control computers that support either USB or PS/2 connections (mouse, keyboard), and offers a scalable method of managing connected systems using cascaded installation (using multiple KVM switches).
Offering broad compatibility, the KVM switch is designed to work with Dell, Compaq, IBM and HP servers and all PC notebook computers, ensuring a smooth and reliable operating experience.
The KVM switch features a durable all-metal body that is suitable for virtually any operating environment including corporate or industrial operating applications.
This professional-grade USB+PS/2 KVM Switch provides reliable computer management and is backed by StarTech.com's 3-year warranty.
The StarTech.com Advantage
- Powerful features that increase usability.
- Ultra-compatible.
- Unparalleled reliability.
What's in the box
Features
- Fast switch-buttons for each port provide quick access to any connected system.
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining mouse control.
- Compatible with all notebook computers.
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems.
- Hot-plug to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- A dependable 3-year warranty provides peace of mind.
- Supports PCs requiring either PS/2 or USB keyboard/mouse
- Can be cascaded to control up to 12 PCs
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- High 1920x1440 resolution capability supports the most demanding applications.
Applications
- PC test/burn-in computer control
- Manufacturing computer control
- Datacenter computer control
- Server control
Product Numbers
| Dell Harmony | A0020762 |
| TechData Dis | 120238 |
| ASI Distribution USA | 87393 |
| D and H | SV431H |
| Ingram Micro USA | 302366 |
| Synnex US | STA-SV431H |
| UPC Code | 065030789097 |
Technical Specifications
| Warranty | 3 Years |
| Audio | No |
| Carton Quantity | 6 |
| Center Tip Polarity | Positive |
| Color | Black |
| Daisy-Chain | Yes |
| DVI Support | No |
| Enclosure Type | Steel |
| IP Control | No |
| KVM Ports | 4 |
| KVM TFT | None |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Cascaded Computers | 12 |
| Maximum Number of Users | 1 |
| Multiple Monitor | No |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Power Adapter Included | Yes |
| Product Length | 219 |
| Product Width | 8.66 in [220 mm] |
| Rack-Mountable | Optional |
| Shipping (Package) Weight | 4.02 lb [1.8 kg] |
| U Height | 1 |
| Auto Scan | 3, 8, 15 and 30 seconds |
| Maximum Cable Length | VGA-100ft(30m) PS/2-90ft(27.4m) USB-15ft(5m) |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| Console Interface(s) | 2 - PS/2 (6 pin; Mini-DIN) Female |
| Host Interface(s) | 3 - PS/2 (6 pin; Mini-DIN) Female |
| Host Interface(s) | 4 - USB B (4 pin) Female |
| Host Interface(s) | 4 - VGA (15 pin; High Density D-Sub) Male |
| Industry Standards | DDC2B |
| Product Depth | 5.12 in [130 mm] |
| Product Height | 1.73 in [44 mm] |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Plug Type | M |
Related Products
Accessories

























Follow us on Twitter |