4 Port 1U Rackmount USB PS/2 KVM Switch with OSD
SV431DUSBControl up to four USB or PS/2-connected computers from one keyboard, mouse and monitor
This 4-port USB+PS/2 KVM Switch lets you control multiple PS/2 or USB-controlled computers from a single console (USB keyboard, USB mouse, monitor).
The versatile USB PS/2 KVM switch features convenient pushbutton and hot-key control for quick, reliable switching between connected computers.
A convenient and straight-forward control solution, the USB PS/2 KVM switch supports both manual and auto-scan modes and simple configuration through the built-in OSD.
Designed to ensure maximum space-efficiency, the USB+PS/2 KVM switch features a slim 1U design that fits neatly into a server equipment rack/cabinet and offers rear cable connections to eliminate cable tangles.
Backed by 3 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Optional rack-mountable bracket
- Unparalleled reliability
- Ultra-compatible
- Powerful features that increase usability
Features
- A dependable 3-year warranty provides peace of mind
- Auto-scan function automatically selects computer sequentially
- Hotkey functions allow easy computer access
- Unique cables for secured connection
- OSD security option allows certain PCs to be password protected from unauthorized use
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
- Plug-and-play system configuration
- Keyboard and mouse console is USB interface
- Identifies and selects computers by the names assigned
Applications
- Co-location/ISP computer control
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Server farms
Product Numbers
| Dell Harmony | A1260994 |
| TechData Dis | 10547467 |
| ASI Distribution USA | 87763 |
| D and H | SV431DUSB |
| Ingram Micro USA | M03008 |
| Synnex US | STA-SV431DUSB |
| UPC Code | 065030820639 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 4 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Optional |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 4 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Number of Users | 1 |
| Software | |
| OS Compatibility | Operating system independent and transparent to all applications |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.1 in [130 mm] |
| Product Height | 1.7 in [43 mm] |
| Product Weight | 52.9 oz [1500 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 3.8 lb [1.7 kg] |
| What's in the Box | |
| Included in Package | 1 - StarView 4 Port KVM Switch |
| 1 - Mounting Brackets(16/8 port only) | |
| 1 - PS/2 keyboard and mouse Y cable (16/8 port only) | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- SVx31DUSB.pdf
English - SVx31DUSB-ES.pdf
Español - SVx31DUSB-FR.pdf
Français
Data Sheet(s)
- SV431DUSB_Datasheet.pdf
English - SV431DUSB_Datasheet-DE.pdf
Deutsch - SV431DUSB_Datasheet-ES.pdf
Español - SV431DUSB_Datasheet-FR.pdf
Français - SV431DUSB_Datasheet-IT.pdf
Italiano - SV431DUSB_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+