4 Port Steel USB KVM Switch with Audio and USB 2.0 Hub
SV431USBAShare a VGA display, USB keyboard/mouse and speakers between four computers
This 4-port USB KVM switch offers native USB control of 4 computers using a single keyboard, mouse and VGA monitor peripheral set.
A versatile addition to any operating environment, the USB KVM switch is suitable for graphics-intensive applications, with support for display resolutions of up to 2048x1536 pixels.
A complete multimedia switching solution, the USB KVM Switch also supports audio switching between connected computers and allows you to "lock on" to the desired audio from one computer even if you're controlling a different computer.
Saving both install space and expense, this USB 4-port KVM switch features an integrated USB 2.0 hub, which enables you to share high-speed USB devices between computers, as if the peripheral devices were connected directly to the controlled (slave) computers - a cost-effective solution that eliminates the cost of duplicate peripheral purchases, with no compromise on functionality.
Designed to provide a dependable computer control solution, the USB KVM switch is backed by StarTech.com's 2-year warranty and free lifetime technical support.
Please Note: If you are using 2-in-1 KVM cables with this switch, the (GC15HSM) Slimline VGA Gender Changer is required.
The StarTech.com Advantage
- Backed by StarTech.com's free lifetime technical support
Features
- Designed for high-resolution applications: up to 2048 x 1536 pixels supported
- Hotkey switching for ease-of-use
- Metal chassis for long-term durability
- Integrated USB 2.0 hub allows you to share high-speed USB devices between computers
- Audio or USB can be locked to a particular port when switching between computers
Applications
- Controlling two computers using a single keyboard, mouse and monitor
- Integrated USB 2.0 hub allows you to share USB peripherals between computers
Product Numbers
| Dell Harmony | A0709136 |
| TechData Dis | 10547476 |
| ASI Distribution USA | 108660 |
| Ingram Micro USA | K37076 |
| Synnex US | STA-SV431USBA |
| UPC Code | 065030819152 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 4 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 4 - USB B (4 pin) Female |
| 4 - VGA (15 pin; High Density D-Sub) Female | |
| 8 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 2 - USB A (4 pin) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 2048x1536 |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 10 in [255 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Depth | 4.5 in [115 mm] |
| Product Weight | 63.5 oz [1800 g] |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 3.9 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port KVM Switch |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- SVx31USBA.pdf
English
Data Sheet(s)
- SV431USBA_Datasheet.pdf
English - SV431USBA_Datasheet-DE.pdf
Deutsch - SV431USBA_Datasheet-ES.pdf
Español - SV431USBA_Datasheet-FR.pdf
Français - SV431USBA_Datasheet-IT.pdf
Italiano - SV431USBA_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter | Find us on Google+