4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV431UADVIShare a DVI display, USB keyboard/mouse and speakers between four computers
This 4-Port DVI+USB KVM Switch (with Audio and USB 2.0 Hub) allows you to control 4 USB-enabled multimedia computers with DVI video interfaces, using only one USB keyboard, mouse, monitor and a set of speakers and microphone.
A cost-effective and versatile KVM solution, the DVI+USB KVM switch features an integrated, 2-port USB 2.0 hub that lets selected computers access shared high speed USB devices, eliminating the cost of duplicate USB peripheral purchases.
The DVI KVM switch supports audio and microphone switching functions and allows you to select connected computers, USB device hub ports and audio/mic channels either simultaneously or independently, using either front-panel push-buttons or keyboard hotkeys.
Ensuring high quality video capability, the DVI KVM switch supports display resolutions of up to 1920 x 1200, and offers genuine digital signal transmission over the cable, reducing the distortion that's common from conventional analog/digital conversion.
Designed for durability and dependability, StarTech.com's 4-Port DVI+USB KVM Switch with Audio and USB 2.0 Hub is backed by StarTech.com's 2-year Warranty and free lifetime technical support.
The StarTech.com Advantage
- Built-in 2-port USB 2.0 device hub for sharing high-speed USB devices
- USB 2.0 Specification compliant
- Eliminates the need to buy expensive flat panel display monitors for all computers
Features
- 4-port DVI USB KVM switch with audio and microphone switching and 2 x USB 2.0 hub ports
- USB keyboard and mouse support
- USB 2.0 Specification compliant
- DVI interface technology supports digital video signal transmission
- Independent/simultaneous USB hub port, audio & mic channels and PC port selection
- Channel selection/Hub port control by front-panel push buttons and keyboard hotkeys
- HDCP Compliant
Applications
- Sharing computers and USB devices in the home/SOHO/multimedia environment
- Ideal for using desktops, workstations and servers with Flat Panel LCD monitor
- Switches instantly between PCs
- Switching USB peripherials between PC's
Product Numbers
| Dell Harmony | A1158859 |
| TechData Dis | 47578B |
| Ingram Micro USA | M59514 |
| Synnex US | STA-SV431UADVI |
| UPC Code | 065030821759 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 4 |
| PC Interface | USB |
| PC Video Type | DVI |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - DVI-I (29 pin) Female |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 4 - DVI-I (29 pin) Female |
| 4 - USB B (4 pin) Female | |
| 8 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 2 - USB A (4 pin) Female |
| Performance | |
| DVI Support | Yes |
| IP Control | No |
| Maximum Digital Resolutions | 1920 x 1200 (digital only) |
| Wide Screen Supported | Yes |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel and Plastic |
| Product Length | 10 in [253 mm] |
| Product Width | 1.8 in [45 mm] |
| Product Height | 4.5 in [115 mm] |
| Product Weight | 58.2 oz [1650 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0 ~ 40°C |
| Storage Temperature | - 20 ~ 60°C |
| Packaging Information | |
| Shipping (Package) Weight | 4 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port DVI KVM Switch |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- SVx31UADVI.pdf
English
Data Sheet(s)
- SV431UADVI_Datasheet.pdf
English - SV431UADVI_Datasheet-ES.pdf
Español - SV431UADVI_Datasheet-FR.pdf
Français - SV431UADVI_Datasheet-IT.pdf
Italiano - SV431UADVI_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |