8 Port Rackmount USB VGA KVM Switch with Audio
SV831DUSBAControl up to eight USB or PS/2 computers with audio using only one keyboard, mouse and monitor
This 8 Port USB KVM Switch allows you to control up to 8 USB or PS/2 computers using only one keyboard, mouse and monitor, and features an Audio and Microphone port for each connected computer - allowing you to switch between audio signals as well as between PC ports.
To maximize the number of computers that can be controlled from a single point, the USB KVM switch is cascadable - allowing multiple units to be connected (cascaded) together for control of up to 64 computers, ensuring a scalable KVM solution that can be expanded as necessary.
To ensure seamless operation, the switch features automatic and manual scan modes, and makes switching between computers as easy as entering the defined hot-key command, or pressing the corresponding front panel push-button. To make configuring and monitoring connections easier, the switch also features a convenient OSD (on-screen display).
Based on a slim form factor design that requires only 1U of storage space, this 8 Port USB KVM Switch uses rear cable connections to maximize space efficiency.
The StarTech.com Advantage
- Backed by StarTech.com's free lifetime technical support
Features
- A dependable 3-year warranty provides peace of mind
- Auto-scan function automatically selects computer sequentially
- Cascade configuration expands system capability
- Hotkey functions allow easy computer access
- Identifies and selects computers by the names assigned
- Keyboard and mouse console is USB interface
- OSD security option allows certain PCs to be password protected from unauthorized use
- Plug-and-play system configuration
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets; rack mountable
- Unique cables for secured connection
Applications
- Co-location/ISP computer control
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Server farms
- Security and DVR control
Product Numbers
| Dell Harmony | A2537489 |
| TechData Dis | 10547492 |
| ASI Distribution USA | 87418 |
| Ingram Micro USA | Y71079 |
| Synnex US | STA-SV831DUSBA |
| UPC Code | 065030832526 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - PS/2 (6 pin; Mini-DIN) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 16 - 3.5 mm Mini-Jack (3 Position) Female |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Software | |
| OS Compatibility | Operating system independent and transparent to all applications |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 21.3 in [540 mm] |
| Product Width | 7.1 in [180 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Weight | 91.8 oz [2600 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Special Notes / Requirements | |
| Note | Package includes eight 6ft. green audio cables and eight 6ft. red microphone cables. Other lengths and options are available on the accessories page. |
| Packaging Information | |
| Shipping (Package) Weight | 9.6 lb [4.3 kg] |
| What's in the Box | |
| Included in Package | 1 - StarView 8 Port KVM Switch |
| 2 - Mounting Brackets | |
| 1 - PS/2 keyboard and mouse Y cable | |
| 8 - 6ft. Green Audio Cables and Red Microphone Cables (16 in Total) | |
| 4 - Foot Pad | |
| 1 - Power Cord | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV831DUSBA.pdf
English
Data Sheet(s)
- SV831DUSBA_Datasheet.pdf
English - SV831DUSBA_Datasheet-DE.pdf
Deutsch - SV831DUSBA_Datasheet-ES.pdf
Español - SV831DUSBA_Datasheet-FR.pdf
Français - SV831DUSBA_Datasheet-IT.pdf
Italiano - SV831DUSBA_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter | Find us on Google+