Server Management / KVM Switches / SV831MEDIA
8 Port Dual Display and Media Expansion Module for SV831 KVM Switch
SV831MEDIA $46.99 USD
In Stock: United States : 0 Canada : 4
Prices may be lower from Resellers: View all Resellers View all Distributors
The SV831MEDIA is an add-on component that enhances StarTech.com’s StarView line of KVMs, and can function as an 8 port dual display KVM. The SV831MEDIA provides dual display support for PCs with a dual-head video card or 2 installed video cards, as well as adds multimedia capabilities to KVMs without these native capabilities. The SV831MEDIA switches 3 different audio ports on a PC to one console (Speaker/Line Out, Microphone, and 1 other audio in or out port). The unit works with 4-speaker surround PC sound systems using the speaker/line out and auxiliary in/out jacks.
The StarTech.com Advantage
- Adds dual display switching capability for up to 8 dual display PCs to any 8-port 30 series StarView KVM switch
- Adds sound switching capability to any 8-port 30 series StarView KVM switch
Features
- Provides 8 PC's dual display support for PCs with a dual head video card or 2 installed video cards when used with SV831
- Requires SV831, SV831D, or SV832DS KVM switch to operate
- Connects to the LINK expansion port of the KVM switch and follows the PC selected by the user on the SV831
- Switches 3 different audio ports on the PCs to 1 console (Speaker/Line Out, Microphone, and 1 other audio IN or OUT port)
- If connected to an SV831D, the audio/second monitor can be switched to a different CPU independently of the main KVM switch using the OSD menu
- Works with 4 speaker surround PC sound systems using the speaker/line out and aux. IN/OUT jacks
Applications
- Sound and Digital Video editing studios
- Testing labs
Product Numbers
| UPC Code | 065030788908 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 8 |
| PC Video Type | VGA |
| Multi-Monitor | Yes |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | Yes |
| Performance | |
| IP Control | No |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 17.2 in [436 mm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 7.7 lb [3.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Add-on Multimedia Module for SV831 |
| 1 - Rackmount set | |
| 1 - 8 DIN male, 8 DIN male cable | |
| 1 - Bag of mounting screws | |
| 4 - Rubber feet | |
| 1 - Adapter | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- SV831MEDIA.pdf
English
Data Sheet(s)
- SV831MEDIA_Datasheet.pdf
English - SV831MEDIA_Datasheet-ES.pdf
Español - SV831MEDIA_Datasheet-FR.pdf
Français - SV831MEDIA_Datasheet-IT.pdf
Italiano - SV831MEDIA_Datasheet-NL.pdf
Nederlands





Follow us on Twitter |