Server Management / KVM Switches / SV1632DS
Discontinued
Dual User 16 Port 1U Rackmount PS/2 KVM Switch with OSD
SV1632DSA rock-solid, reliable KVM switch for mission-critical datacenter environments.
StarTech.com’s SV1632DS is the reliable solution for server room and industrial computer environments. The SV1632DS is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached. An all-metal, 2U chassis provides SV1632DS with a rugged and durable body that adds to the unit’s reliability and dependability. This reliability is continued in the 30 series of StarView KVM switches with an industry-leading 3-year limited warranty.
The dual console feature of the SV1632DS allows the KVM to be controlled from either of 2 user consoles (one or the other not both simultaneously). This provides flexibility when used with rackmount cabinets, allowing an internal and external control console or in any situation where having 2 access points is beneficial.
The SV1632DS is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
Note: This product is designed to work in a "cascaded" configuration as a master KVM with non dual-user slave units attached.
StarTech.com’s SV1632DS is the reliable solution for server room and industrial computer environments. The SV1632DS is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached. An all-metal, 2U chassis provides SV1632DS with a rugged and durable body that adds to the unit’s reliability and dependability. This reliability is continued in the 30 series of StarView KVM switches with an industry-leading 3-year limited warranty.
The dual console feature of the SV1632DS allows the KVM to be controlled from either of 2 user consoles (one or the other not both simultaneously). This provides flexibility when used with rackmount cabinets, allowing an internal and external control console or in any situation where having 2 access points is beneficial.
The SV1632DS is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
Note: This product is designed to work in a "cascaded" configuration as a master KVM with non dual-user slave units attached.
The StarTech.com Advantage
- Backed by an industry-leading 3-year limited warranty
- Many computers can be controlled from a single Keyboard, Mouse, and Monitor user console saving space and the cost of additional peripherals
- Computers are easy to navigate using the On-Screen Display (OSD) menu saving time and frustration
- Hot plug capability prevents server downtime when adding computers, console peripherals, or cascading KVM switches
- Dual Console support provides powerful multi-location access, saving time
Features
- 2 user consoles provides 2 points of access to the computers connected to the KVM switch. KVM control is shared between the consoles on a first come-first served basis. Only user 1 console can be active at a time.
- On-Screen PC selection menu for fast and easy computer access
- Compact 2U rack height takes up very little cabinet or rack space
- Completely hot-pluggable feature allows you to add or remove keyboards, mice, monitors and even cascaded switches without powering down the switch or an attached computer
- A front panel pushbutton and status lights for each port make PC selection and switch status monitoring fast and easy
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Works with notebook PCs and most varieties of scroll mice
- Can be cascaded to control up to 136 PCs
- Each PC name is user-definable via the OSD menu
- Intelligent scan mode automatically switches through user-defined computers, scan rate is user selectable via OSD menu
- OSD security option allows certain PCs to be password protected from unauthorized use
- Desktop or Rack-mountable (rackmount kit included)
- Supports PCs requiring either PS/2 or serial mice (includes 8 serial mouse adapters)
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Cabinets with 2U Rack Dense Servers
- Manufacturing computer control
- PC test/burn-in computer control
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| U Height | 2U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 2 - VGA (15 pin; High Density D-Sub) Female |
| 4 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - VGA (15 pin; High Density D-Sub) Male |
| 32 - PS/2 (6 pin; Mini-DIN) Female | |
| Other Interface(s) | 1 - Mini-DIN (8 pin) Female |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Push Button, Hotkeys, and OSD (On Screen Display) |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
| Dimensions | |
| Enclosure | Metal, rackmount brackets included |
| Maximum resolution | 1600 x 1280 pixels |
| PC Selection methods | OSD Menu, Keyboard hot-key, Front panel button |
| Ports | 16 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 2 Console ports (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female) |
| Video Bandwidth | 200 MHz |
| Weight | |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 17.2 in [436 mm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.6W |
| Packaging Information | |
| Shipping (Package) Weight | 12.8 lb [5.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Console Shared 16 port Starview KVM |
| 2 - 2 brackets | |
| 2 - Rails | |
| 8 - PS/2 Connectors | |
| 4 - Rubber Feet | |
| 1 - Power Adapter | |
| 1 - Hot key reference | |
| 1 - Instruction Manual (not in picture) | |
Certifications, Reports and Compatibility
Accessories
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_10 10 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
SVPS23N1_50 50 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$73.99
SVPOWER Replacement 9V DC Power Adapter for KVM Switch Replace, or keep a spare 9V DC (0.6 A) KVM switch power adapter on hand
$12.99
PS23N1THIN6 6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$16.99
PS23N1THIN15 15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$21.99
Downloads
Manual(s):
- SV1632DS.pdf
English
Data Sheet(s)
- SV1632DS_Datasheet.pdf
English - SV1632DS_Datasheet-DE.pdf
Deutsch - SV1632DS_Datasheet-ES.pdf
Español - SV1632DS_Datasheet-FR.pdf
Français - SV1632DS_Datasheet-IT.pdf
Italiano - SV1632DS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+