Server Management / KVM Switches / SVPOWER
Replacement 9V DC Power Adapter for KVM Switch
SVPOWERReplace, or keep a spare 9V DC (0.6 A) KVM switch power adapter on hand
$12.99 USD
In Stock: United States : 146 Canada : 20
This 9V DC power adapter is suitable for use as a replacement for StarTech StarView KVM switches.
Features
- Supports 110~240V, 0.2A input
- 9V 0.6A Output
Product Numbers
| Dell Harmony | A0963892 |
| TechData Dis | 10547522 |
| ASI Distribution USA | 102527 |
| Ingram Micro USA | K90239 |
| Synnex US | STA-SVPOWER |
| UPC Code | 065030782869 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Power | |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Replacement KVM Power Adapter |
Downloads
Data Sheet(s)
- SVPOWER_Datasheet.pdf
English - SVPOWER_Datasheet-DE.pdf
Deutsch - SVPOWER_Datasheet-ES.pdf
Español - SVPOWER_Datasheet-FR.pdf
Français - SVPOWER_Datasheet-IT.pdf
Italiano - SVPOWER_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter | Find us on Google+