RS232 Serial Remote Control Interface Module for IP KVM
RPORTControl an RS232 serial device remotely through your IP KVM switch as if it were installed locally
The R-Port Serial Remote Control module offers a unique way to expand the capability of your Server Remote Control device or Digital KVM switch/IP KVM switch by allowing you to control your serial devices - routers, managed switches, printers, or even serial console based Linux servers - as if they were installed locally.
The Serial Remote Control module is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Scalable: Each Server Remote Control Digital KVM can host up to 16 RPORT modules using an easy daisy chain interface.
- Secure: Supports SSH tunneling and integrates with the security features of Server Remote Control.
- Cost-effective: Simply add more RPORT modules as your needs change, without the expense and security risk of adding a separate device for serial remote control.
- Power Management: Combine it with the PCM815SHNA Remote Power Switch for complte power control over attached devices.
- Unified: Integrates seamlessly with StarTech.com's Digital KVM product line for a complete remote management platform.
What's in the box
Features
- StarTech.com's Server Remote Control products allow you the flexibility to control your device locally via console, or remotely via the network or the public Internet. You choose the best way to work with your devices!
- All configuration settings are stored separately in each attached device in nonvolatile memory so that they will not be lost in the event of a power outage or disconnection
- Daisy-chain up to 16 R-Port devices, and control them all using an interactive Web interface! To minimize your space and infrastructure requirements, the R-Port devices use a single cable to carry both power and data
- Control your serial devices - routers, managed switches, printers, or even serial console based Linux servers - as if you were right there in the room with them
Product Numbers
| Dell Harmony | A0601389 |
| TechData Dis | 31291A |
| ASI Distribution USA | 87954 |
| D and H | RPORT |
| Ingram Micro USA | F27936 |
| Synnex US | STA-RPORT |
| UPC Code | 065030811040 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 0.62 lb [0.3 kg] |
| Note | Each serial device uses a standard RJ-14 port to connect to the R-Port on your Server Remote Control device, and connects to your device using a Standard a Female 9 pin Serial connector |
Certifications, Reports and Compatibility






















Follow us on Twitter |