30in LCD Console Bracket Extension Kit for Deep Cabinet Racks
CABCONS30KITThis Cabinet Bracket kit is designed for use with StarTech.com's 1U Modular LCD KVM Rack Console with 15in TFT Screen (1UCABCONS) and 1U 17in Folding Rackmount LCD Console w/ Rear Mount KVM Switch Module (1UCABCONS17), allowing you to mount your console in a 30in deep cabinet.
The cabinet brackets are designed to suit storage/server racks ranging from 27-33in (total depth) and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Lets the 1UCABCONS be mounted in a 30 inch deep cabinet
What's in the box
Product Numbers
| Ingram Micro USA | H37965 |
| Synnex US | STA-CABCONS30KIT |
| UPC Code | 065030793780 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 10 |
| Color | Black |
| Maximum Number of Users | 1 |
| Shipping (Package) Weight | 1515.02 |
Related Products

















Follow us on Twitter |