8 Port USB KVM Switch Module for 1UCABCONS/17/19
CAB831HDUAdd control of up to 8 USB-based servers or KVM switches to your 1UCABCONS series LCD console
The CAB831HDU 8-Port USB KVM Switch Module is designed for use with StarTech.com's 1UCABCONS series (1UCABCONS, 1UCABCONS17, 1UCABCONS19) 1U LCD Rack Consoles, allowing control of up to 8 USB-controlled PCs or servers from a single console.
Featuring a rugged and durable design, the USB KVM Module fits neatly behind your rack console to provide upgraded functionality while saving space in the rack. The CAB831HDU is also compatible as a replacement KVM module for the RACKCONS1708, RACKCONS1716 and RACKCONS1916 Rack Mount LCD Consoles.
A scalable and versatile KVM solution, the USB module can be cascaded with multiple KVM switches, delivering control of up to 64 computers in total.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed to work with the 1UCABCONS series LCD Console, expanding control capability
- Compact design and rear cable connections occupy only 1U of space even when attached to an LCD console
- Cascade support allows you to control up to 64 PCs from a single console
Features
- Controls up to 8 computers connected directly and up to 64 computers by cascading 8 additional KVM switches
- Integrated OSD (on-screen display) enables unique computer name assignment
- Compatible with PC, Mac® and Sun servers/systems
- Supports USB connection to Servers or PCs
- Operating system independent
- No software or drivers required
- Hot-pluggable allowing computers to be added or removed without shutting down
- Auto-Scan Mode lets you switch between computers for easy monitoring
- Login authentication restricts access to authorized users
- DDC2B compatible
- Supports IntelliMouse (Pro)
- Uses StarTech.com tangle-fee KVM cables
Applications
- Add single console administration to your Co-location/ISP facility saving you time and money
- Perfect for manufacturing line computer control, simplifying access to multiple systems
- Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
Product Numbers
| TechData Dis | 10900141 |
| ASI Distribution USA | 132421 |
| Ingram Micro USA | PX1139 |
| Synnex US | STA-CAB831HDU |
| UPC Code | 065030837293 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 8 - VGA (15 pin; High Density D-Sub) Female |
| Other Interface(s) | 1 - Centronics (36 pin) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1440 @60Hz |
| Auto Scan | 3, 8, 15 & 30 seconds |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Security Features | Per-Port Passwords |
| Physical Characteristics | |
| Product Height | 1.6 in [40 mm] |
| Product Length | 4.9 in [125 mm] |
| Product Weight | 3.3 lb [1.5 kg] |
| Product Width | 15.9 in [403 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | No |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 80% RH |
| Special Notes / Requirements | |
| Note | This product adds an 8 port KVM module to our 1UCABCONS, IUCABCONS17 or 1UCABCONS19 units, and is also compatible as a replacement KVM module for the RACKCONS1708, RACKCONS1716 and RACKCONS1916 Rack Mount LCD Consoles. |
| Packaging Information | |
| Shipping (Package) Weight | 4.7 lb [2.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port KVM Module |
| 1 - Bag, Mounting Screws | |
| 2 - Mounting Brackets | |
Related Products
Accessories
Downloads
Manual(s):
- CABxx31HDU.pdf
English
Data Sheet(s)
- CAB831HDU_Datasheet.pdf
English - CAB831HDU_Datasheet-DE.pdf
Deutsch - CAB831HDU_Datasheet-ES.pdf
Español - CAB831HDU_Datasheet-FR.pdf
Français - CAB831HDU_Datasheet-IT.pdf
Italiano - CAB831HDU_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+