/ Rackmount KVM Consoles

KVM Consoles - Rackmount

Want to make server maintenance more convenient?

Our rack mounted KVM consoles can help. Now you can connect to the desired server on demand without having to wheel around a crash cart from rack to rack.These consoles provide convenient, rack-mounted control options for single servers or the entire server room. KVM consoles include LCD display, keyboard, and trackpad, all sliding neatly into 1U of rack space.

Check out our full product range below:

Applied Filters

--Display Size: 19inX
--PC Interface: PS/2X

KVM Ports

-- 1

Max Resolution

PC Video Type

-- VGA

Aspect Ratio

IP Control

-- No

Refurb

-- No

Product Family

Viewing 1 Result (All)

Comparing:
    1U 19
    1UCABCONS19

    1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module

    Control a server or KVM switch with this 1U rack-mountable LCD console

    $1,215.99

    In stock:   USA: 9  |  Canada: 2

    We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.