Refurbished 1U 15" Rackmount LCD Console w/ Rear 8 Port KVM Switch
CABCONS8RThis product has been replaced with:
1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM (RACKCONS1708)Instead of wasting your valuable cabinet space with a bulky monitor, keyboard and mouse set up, get efficient with the StarTech.com Refurbished CABCONS8, a 1U cabinet console for 19” racks. A complete 8-port KVM solution, this eye-catching 15-inch active matrix LCD monitor, 105-key low profile keyboard, and touchpad fold down into just 1U of space. When you don’t need the CABCONS8, you can close the console like a laptop and slide it into the cabinet and out of your way. We’ve also included 8 of our ultra-thin 3-in-1 KVM cables to save you even more cabinet space and make installation easy.
The 8-port KVM switch allows you to use pushbuttons, hotkey commands, or on-screen display to navigate your KVM setup. You can also name your computers, lock them from unauthorized access, and automatically scan through them using AutoScan mode.
The CABCONS8 works with all standard racks and cabinets that have a minimum depth of 30" and includes all required rack-mounting hardware. The product is capable of managing up to 64 computers through eight cascaded 8-port KVMs.
All refurbished CABCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished CABCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
Note: The local console ports on this product are designed for diagnostic purposes only. They cannot be used with an external mouse and keyboard or a Server Remote Control unit.
The StarTech.com Advantage
- Includes StarTech.com ultra-thin 3-in-1 cables to save space and reduce clutter
- Uses 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
- Improve space efficiency inside cabinets, allowing larger systems to fit into less cabinet space
- Generates less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together
Features
- The compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet
- Laptop design with an integrated keyboard and touchpad mouse makes it comfortable to use
- Built-in 8 port KVM switch controls up to 8 computers directly and up to 64 computers by cascading 8 KVM switches
- High resolution 15” Active Matrix Color TFT LCD monitor with a touchpad and a 105 key low profile keyboard
- Auto Scan Mode lets you switch between computers for easy monitoring
- Hot Pluggable feature lets users add or remove computers without powering down the switch
- Supports resolution up to 1024x768 Pixels
- LED indicators continuously show operating status of the console
- Steel construction makes the product rugged and durable
- All mounting hardware is included
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of up to 64 PCs
Product Numbers
| UPC Code | 065030845014 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 15in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 8 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Host Connectors | 16 - PS/2 (6 pin; Mini-DIN) Female |
| 8 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1024 x 768 pixels |
| Aspect Ratio | Standard (4:3) |
| Auto Scan | 3, 8, 15 & 30 seconds |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Port Selection Support | Push Button, Hotkeys, and OSD (On Screen Display) |
| Physical Characteristics | |
| Minimum Mounting Depth | 30 in [762 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Length | 18.9 in [480 mm] |
| Product Weight | 36.1 lb [16.3 kg] |
| Product Width | 15.9 in [404 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Cable Length | 6 x 6ft ultra-thin 3-in-1 KVM cables 2 x 10ft ultra-thin 3-in-1 KVM cables |
| Indicators | |
| LED Indicators | 2 - Green; Internal/Cascaded KVM in operation |
| 8 - Red; PC Selection indicators | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 3.75W |
| Packaging Information | |
| Shipping (Package) Weight | 35.3 lb [16 kg] |
Accessories
Downloads
Data Sheet(s)
- CABCONS8R_Datasheet.pdf
English - CABCONS8R_Datasheet-DE.pdf
Deutsch - CABCONS8R_Datasheet-ES.pdf
Español - CABCONS8R_Datasheet-FR.pdf
Français - CABCONS8R_Datasheet-IT.pdf
Italiano - CABCONS8R_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+