Refurbished 1U 17" Rackmount LCD Console - USB + PS/2
RKCONS1701RRefurbished 1U DuraView 17" Folding LCD KVM Rack Console
NEW RACKCONS1701
available for $949.99 USD!
The 1U LCD Rack Console by StarTech.com is a 19"" wide drawer designed for applications where cabinet space is at a premium. The RKCONS1701R offers a single port KVM integrated module, has an eye-catching 17-inch active-matrix LCD monitor, full size 106-key keyboard, and a mouse touchpad. When the RKCONS1701R is not in use, you can close the console like a laptop and slide it into the cabinet and out of your way.
The LCD Rack Console is able to work with virtually any existing KVM switch and any standard rack or cabinet that is 30"" or greater in depth. All refurbished RACKCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished RACKCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
The StarTech.com Advantage
- A key lock prevents access to the keypad or LCD tray
- Generates much less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together
- Requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
Features
- Bright Active Matrix TFT Display
- Durable design
- OSD function (On Screen Display) for LCD display
- Security features, including port locking and auto scan
Applications
- Centralized control of dozens of PCs and servers if used with optional KVM
- Improving the internal space efficiency of existing cabinets
- Managing cabinet mounted servers
Product Numbers
| Synnex US | STA-RKCONS1701R |
| UPC Code | 065030834001 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | Yes |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Host Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Brightness | 250 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1280x1024 @ 60Hz |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Physical Characteristics | |
| Maximum Mounting Depth | 31.5 in [800 mm] |
| Minimum Mounting Depth | 21.7 in [550 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Length | 20.9 in [530 mm] |
| Product Weight | 26.5 lb [12 kg] |
| Product Width | 18.9 in [480.8 mm] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Environmental | |
| Operating Temperature | 0 ~ 50 °C / 32 ~ 122 °F |
| Storage Temperature | 20 ~ 60 °C / -4 ~ 140 °F |
| Packaging Information | |
| Shipping (Package) Weight | 17230 |
| What's in the Box | |
| Included in Package | 1 - 1U LCD Rack Console Drawer |
| 1 - Mounting Rails - Set | |
| 1 - Console Cable Kit | |
| 1 - Power Cord | |
Related Products
Accessories
Downloads
Manual(s):
- RKCONS1x01R.pdf
English
Data Sheet(s)
- RKCONS1701R_Datasheet.pdf
English - RKCONS1701R_Datasheet-DE.pdf
Deutsch - RKCONS1701R_Datasheet-ES.pdf
Español - RKCONS1701R_Datasheet-FR.pdf
Français - RKCONS1701R_Datasheet-IT.pdf
Italiano - RKCONS1701R_Datasheet-NL.pdf
Nederlands





Follow us on Twitter | Find us on Google+