Refurbished 1U 17" Rackmount LCD Console with 16 Port IP KVM Switch
CBCON1716IRNEW CABCONS1716I
available for $2,519.99 USD!
This Refurbished 1U Rack Mount LCD KVM Console features an integrated 16 Port Multi-Platform IP KVM Switch module, 17in active matrix LCD monitor, 105-key keyboard and mouse touchpad neatly combined into 1U of space in any standard rack or cabinet 30in (or greater) in depth.
The IP KVM console offers a design similar to that of a rackmounted laptop computer - when the console is not in use, it's as simple as folding the LCD display and keyboard/mouse up and sliding it back into the server rack on the sturdy mounting rails (included).
A highly-scalable server control solution, the integrated 16-port IP-based KVM switch allows 16 computers (up to 136 computers through eight cascaded 16-port KVMs) to be directly controlled from the console or via the LAN, WAN or Internet, with system navigation options including front panel pushbuttons, hotkey commands and a convenient on-screen display.
To ensure a comprehensive server remote control solution, the LCD KVM Console offers BIOS level control and full interaction with your system’s boot process, providing exceptional remote monitoring capability and control of every aspect of the connected computers.
The IP KVM Console also provides a secure and convenient operating experience, allowing each of the connected computers to be given unique names and locked to prevent unauthorized access.
Providing further versatility, the console is designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems and includes all required rack mounting hardware.
All refurbished CABCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished CABCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
The StarTech.com Advantage
- Security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure.
- Versatility: "Hybrid" design allows both PS/2 and USB systems to be conncted simultaneously
- Remote Power: Use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on an off using an interactive menu.
- Serial Control: Use the Serial Remote Interface Module (RPORT) to interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more.
Features
- High resolution 17” Active Matrix Color TFT LCD monitor, displays up to 1280 x 1024 pixels
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
- Completely operating system independent. No software or drivers required
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
Applications
- Datacenter computer control
- Centralized remote management of servers
- Improving the internal space efficiency of existing cabinets
Product Numbers
| UPC Code | 065030844987 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Industry Standards | VESA DDC 1/2B, VESA DPMS compliant |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - VGA (15 pin; High Density D-Sub) Female |
| Other Interface(s) | 1 - RJ-45 Female |
| Performance | |
| Brightness | 350 cd/m² |
| Contrast Ratio | 500:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| IP Control | Yes |
| Maximum Analog Resolutions | 1280x1024 |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
| Maximum Number of Users | 1 Local, 4 Remote |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| MTBF | 445,400 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request. This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product. Charges for the reasonable cost of copying and/or conveying may apply. |
| Packaging Information | |
| Shipping (Package) Weight | 38.7 lb [17.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Cabinet console |
| 2 - Rack mount brackets | |
| 1 - Power plug | |
| 1 - Power adapter | |
Related Products
Accessories
Downloads
Manual(s):
- CABCONS1716i.pdf
English
Data Sheet(s)
- CBCON1716IR_Datasheet.pdf
English - CBCON1716IR_Datasheet-DE.pdf
Deutsch - CBCON1716IR_Datasheet-ES.pdf
Español - CBCON1716IR_Datasheet-FR.pdf
Français - CBCON1716IR_Datasheet-IT.pdf
Italiano - CBCON1716IR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+