Server Management / Rackmount KVM Consoles / CABCONSPA
Replacement Power Adapter For 1UCABCONS
CABCONSPA $38.99 USD
In Stock: United States : 9 Canada : 4
This Replacement Power Adapter is specifically designed for StarTech.com's DuraView 1UCABCONS console series, offering a convenient and cost-effective way to replace a defective, damaged, or missing power adapter.
Features
- 12V 4A Output
Applications
- Replace defective, damaged, or missing power adapter for the 1UCABCONS series consoles.
- Accessories the KVM switch modules for independent use
Product Numbers
| ASI Distribution USA | 129193 |
| Ingram Micro USA | CK9829 |
| Synnex US | STA-CABCONSPA |
| UPC Code | 065030828550 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Height | 1.3 in [32 mm] |
| Product Length | 4.3 in [110 mm] |
| Product Weight | 0.9 lb [0.4 kg] |
| Product Width | 1.8 in [45 mm] |
| Color | Black |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Power Adapter |
Related Products
1UCABCONS19
1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module
Control a server or KVM switch with this 1U rack-mountable LCD console $1,388.99
CAB831HD
8 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19
Add an 8 port KVM module to your 1UCABCONS series LCD rack console $307.99
CAB1631HD
16 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19
Add an 16 port KVM module to your 1UCABCONS series LCD rack console $424.99
Accessories
PXT101EUR
6 ft 2 Prong European Power Cord for PC Computers
Power your PC from a grounded European power outlet $9.99
Downloads
Data Sheet(s)
- CABCONSPA_Datasheet.pdf
English - CABCONSPA_Datasheet-DE.pdf
Deutsch - CABCONSPA_Datasheet-ES.pdf
Español - CABCONSPA_Datasheet-FR.pdf
Français - CABCONSPA_Datasheet-IT.pdf
Italiano - CABCONSPA_Datasheet-NL.pdf
Nederlands















Follow us on Twitter | Find us on Google+