Server Management / Rackmount KVM Consoles

KVM Consoles - Rackmount

Our consoles provide convenient, rack-mounted control options for single servers or switched options to control the entire server room, including LCD display, keyboard, and trackpad all foldable into 1U of rack space.

Applied Filters

--Aspect Ratio: Standard (4:3)X
--PC Video Type: DVI+VGAX
--PC Interface: USB and PS/2X
--IP Control: NoX
--Product Family: LCD ConsolesX

Display Size

-- 20in

KVM Ports

-- 1

Max Resolution

Refurb

-- No

Viewing 1 to 1 of 1 Results

Comparing:
    1U 20
    RACKCONS2001 1U 20" High Resolution Folding Rackmount LCD Console for 19in Rack Centralized control of your server rack with the largest and highest resolution LCD screen available in a rack mount console
    $1,466.99
    In Stock USA: 0  |  Canada: 5