Server Management / Rackmount KVM Consoles

KVM Consoles - Rackmount

Our consoles provide convenient, rack-mounted control options for single servers or switched options to control the entire server room, including LCD display, keyboard, and trackpad all foldable into 1U of rack space.

Applied Filters

--IP Control: YesX
--Display Size: 17inX
--KVM Ports: 16X
--PC Interface: USB and PS/2X
--Aspect Ratio: Standard (4:3)X
--Max Resolution: 1280 x 1024X

PC Video Type

-- VGA

Refurb

-- No

Product Family

Viewing 1 to 1 of 1 Results

Comparing:
    1U 17
    CABCONS1716I 1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console