10U 19in Wall Mount Side Mount Open Frame Rack Cabinet
RK1019SIDEMWall-mount your server or networking equipment sideways, for easy access
The RK1019SIDEM Side-mounted Wallmount Open Frame Rack/Cabinet is a 10U rack that enables you to mount 19in (wide) servers, A/V or network equipment facing perpendicular to a wall, for easy access to mounted devices and equipment. The cabinet/rack open access to both the front and back of your devices, making it easy to adjust cabling, view LEDs and access configuration buttons as needed.
Plus, the nature of the sidemount configuration allows for deeper mounting depths than typical wallmount racks.
Constructed of high-quality SPCC cold-rolled steel, for strength and durability, the open frame rack allows for maximum airflow while still supporting a maximum weight capacity of 159 kg (350 lbs). The wall mount rack also ships complete with all of the M5 screws and cage nuts required to mount your equipment, saving the expense of purchasing them separately.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Sidemount wall configuration allows for a much greater mounting depth than typical wallmount racks, to accommodate nearly any equipment
- Side mount design provides easy front and back access to equipment for ease of setup and troubleshooting
- Open-frame racks allow for maximum airflow that helps to keep your equipment operating temperatures cooler for smoother operation and longer lifespan
Features
- Wall mount holes are 16" from center-to-center, for mounting to any standard wooden studs (easily mounts to concrete or steel as well)
- Package includes all necessary screws/nuts for mounting equipment
- Mounts equipment facing perpendicular to the wall
- Sturdy SPCC cold-rolled steel construction
- Open frame design for optimum airflow
- Ships fully assembled and ready to use
Applications
- Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or superstore location
- Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization
- Mount Audio/Video broadcast or distribution components
Product Numbers
| TechData Dis | 10776322 |
| ASI Distribution USA | 126342 |
| D and H | RK1019SIDEM |
| Ingram Micro USA | PQ7647 |
| Synnex US | STA-RK1019SIDEM |
| UPC Code | 065030845847 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Rack Type | 4-Post |
| U Height | 10U |
| Frame Type | Open Frame |
| Mounting Options | Front Mount (Front and Rear) |
| Wallmountable | Yes |
| Front Door Type | Open |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 351.4 lb [159 kg] |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| External Width | 21.1 in [537 mm] |
| External Height | 22.4 in [568 mm] |
| External Depth | 22 in [560 mm] |
| Product Weight | 42.8 lb [19.4 kg] |
| Maximum Mounting Depth | 20.9 in [530 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 22840 |
| What's in the Box | |
| Included in Package | 1 - 10U Rack |
| 40 - M5 Screws | |
| 40 - M5 Cage Nuts | |
Related Products
Accessories
Downloads
Diagram(s):
Manual(s):
- RK1019SIDEM.pdf
English - RK1019SIDEM_FR.pdf
Français
Data Sheet(s)
- RK1019SIDEM_Datasheet.pdf
English - RK1019SIDEM_Datasheet-DE.pdf
Deutsch - RK1019SIDEM_Datasheet-ES.pdf
Español - RK1019SIDEM_Datasheet-FR.pdf
Français - RK1019SIDEM_Datasheet-IT.pdf
Italiano - RK1019SIDEM_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+