1U 19in Adjustable Rack Mount Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 175lbs / 80kg
ADJSHELFHDAdd a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet
The ADJSHELFHD 1U Adjustable Heavy Duty Fixed Rack Mount Shelf lets you add a high-capacity, adjustable 1U shelf to virtually any standard 19-inch server rack or cabinet.
This heavy duty rackmount shelf can be adjusted from 19.5in to 38in (mounting depth) to fit your rack. Constructed using 1.0mm SPCC commercial grade cold-rolled steel, providing the ability to hold up to 80kg (175lbs) of equipment - a durable solution for storing large, non-rackmount pieces of equipment, heavy tools or peripherals in your rack or cabinet.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Heavy duty server rack shelf provides the ability to hold up to 80kg (175lbs) of equipment
- Adjustable mounting depth brackets make it simple to add a storage shelf to a wide variety of racks or cabinets
- Durable steel construction holds up to even the harshest industrial environments
Features
- 1U Heavy Duty Adjustable Rackmount Shelf
- Fits all standard 19" server racks
- Adjustable mounting depth from 19.5in to 38in
- Holds up to 80kg (175lbs)
- SPCC 1.0mm Cold-rolled steel construction
Applications
- Supply additional storage space for heavy, mission critical hardware and non-rack mount equipment
- For use with all 19" wide Server Racks and Cabinets
Product Numbers
| TechData Dis | 11030160 |
| D and H | ADJSHELFHD |
| Ingram Micro USA | PU8718 |
| Synnex US | STA-ADJSHELFHD |
| UPC Code | 065030848145 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | EIA RS310-D |
| U Height | 1U |
| Frame Type | Steel |
| Mounting Options | Front Mount (Front and Rear) |
| Performance | |
| Weight Capacity | 176 lb [79.6 kg] |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Enclosure Thickness | 0 in [1 mm] |
| External Width | 19 in [482 mm] |
| External Height | 1.7 in [43.7 mm] |
| External Depth | 27.6 in [700 mm] |
| Product Weight | 10.8 lb [4.9 kg] |
| Maximum Mounting Depth | 38.3 in [974 mm] |
| Minimum Mounting Depth | 19.5 in [495 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 14.5 lb [6.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 1U High Cap Adjustable Rack Shelf |
| 2 - Front Mounting Brackets | |
| 2 - Rear Mounting Brackets | |
| 8 - M5 Panel Screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ADJSHELFHD.pdf
English - ADJSHELFHD_HDV-DE.pdf
Deutsch
Data Sheet(s)
- ADJSHELFHD_Datasheet.pdf
English - ADJSHELFHD_Datasheet-DE.pdf
Deutsch - ADJSHELFHD_Datasheet-ES.pdf
Español - ADJSHELFHD_Datasheet-FR.pdf
Français - ADJSHELFHD_Datasheet-IT.pdf
Italiano - ADJSHELFHD_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+