1U Adjustable Depth Vented Sliding Rack Mount Shelf – 50lbs / 23kg
UNISLDSHF19Increase peripheral and equipment accessibility with this vented sliding cabinet shelf
The UNISLDSHF19 19in Vented Adjustable Depth Sliding Server Rack Cabinet Shelf offers a simple way to install non rack mountable equipment into a server cabinet or open server rack.
Offering a weight capacity of up to 50 lbs (22 kg), the sliding rack shelf features a ventilated, cold-rolled steel shelf on two locking adjustable rails which allow the shelf to be installed into cabinets or racks with mounting depths from 20in (510mm) to 30in (744mm). The locking feature locks the shelf 3/4 of the way out, preventing the shelf from accidentally falling out of the rack or sliding back in before maintenance is complete.
Backed by a StarTech.com lifetime warranty.
The StarTech.com Advantage
- Ventilated shelf design improves air flow and helps lower temperatures in the rack
- Simple sliding and locking mechanism makes it easy to access anything even deep on the shelf
- Adjustable rails offer compatibility with almost any server rack or cabinet
Features
- Constructed from 16 gauge cold rolled steel
- Highly ventilated to reduce airflow impedance
- Supports up to 22.7 kg (50 lb) of equipment
- Meets EIA RS-310-C standards
- Locking rails prevent the shelf from sliding all the way out
- Includes Mounting screws and nuts
Applications
- For use with all 19" wide Server Racks and Cabinets
- Add a sliding rack mounting option for non rack mountable equipment
Product Numbers
| Dell Harmony | A3544505 |
| TechData Dis | 10920126 |
| ASI Distribution USA | 100932 |
| D and H | UNISLDSHF19 |
| Ingram Micro USA | CN1871 |
| Synnex US | STA-UNISLDSHF19 |
| UPC Code | 065030837859 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Frame Type | Steel |
| Industry Standards | EIA RS310-C |
| Performance | |
| Weight Capacity | 50.2 lb [22.7 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 18.9 in [480 mm] |
| External Height | 3.5 in [88.6 mm] |
| External Depth | 24 in [610 mm] |
| Product Weight | 9.1 lb [4.1 kg] |
| Maximum Mounting Depth | 29.3 in [744 mm] |
| Minimum Mounting Depth | 20.1 in [510 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 296.5 oz [8400 g] |
| What's in the Box | |
| Included in Package | 1 - Sliding Shelf |
| 8 - M6 Screws | |
| 8 - M6 Cage Nuts | |
Certifications, Reports and Compatibility
Related Products
Adjustable Depth Fixed Server Rack Cabinet Shelf
Add a sturdy, adjustable depth shelf into almost any server rack or cabinetBlack Standard Universal Server Rack Cabinet Shelf
Add a sturdy, fixed shelf into almost any server rack or cabinet22in Black Deep Sliding Server Rack Cabinet Shelf
Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinetAccessories
50 Pkg M5 Mounting Screws for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality screws50 Pkg M5 Cage Nuts for Server Rack Cabinets
Mount server, telecom and A/V equipment with these high quality nuts42U 42in Server Rack Cabinet
Store servers, network and telecommunications equipment securely in this 42U solid steel rack42U 36in Server Rack Cabinet with Steel Mesh Door
Store servers, network and telecommunications equipment securely in this 42U solid steel rack41U 36in Black Server Rack Cabinet
Store your servers, network and telecommunications equipment securely in this 41U solid steel rack22U 36in Knock-Down Server Rack Cabinet with Casters
Store your servers, network and telecommunications equipment securely in this 22U solid steel rack15U 19in Black Server Rack Cabinet with Fans
Store your servers, network and telecommunications equipment securely in this 15U solid steel rackDownloads
Manual(s):
- UNISLDSHF19.pdf
English - UNISLDSHF19-FR.pdf
Français
Data Sheet(s)
- UNISLDSHF19_Datasheet.pdf
English - UNISLDSHF19_Datasheet-DE.pdf
Deutsch - UNISLDSHF19_Datasheet-ES.pdf
Español - UNISLDSHF19_Datasheet-FR.pdf
Français - UNISLDSHF19_Datasheet-IT.pdf
Italiano - UNISLDSHF19_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+