2U 19in Steel Horizontal Wall Mountable Server Rack
RK219WALVOWallmount your server or networking equipment horizontally or vertically in locations where space is at a premium
The RK219WALVO 2U 19-inch Steel Side Mount Rack is a Wall Mountable Server Rack that provides a robust solution for mounting your telecom, network or server equipment.
This 2U rack can be mounted to a wall or directly under a desk/table, expanding your workspace and keeping equipment easily accessible.
Perfect for SOHO (Small Office, Home Office) environments, the wallmount rack offers a space-saving installation for environments lacking the footprint space for a full-size server equipment rack. The rack allows your equipment to be mounted horizontally, leaving front and back open for easy access to panel LEDs, configuration buttons and cabling. Alternatively, with the included bottom cover plate, your equipment can be mounted vertically; non-rackmount equipment can be installed using the rack as a wall case/chassis.
Constructed to EIA-RS310 19-inch rack standards, the RK219WALVO features a sturdy steel design and is backed by a Lifetime warranty.
The StarTech.com Advantage
- Versatile installation options for side-mounting standard rack mount equipment, or vertically mounting any equipment
- Rack depth allows for the mounting of equipment previously impossible in a small form factor rack, such as large servers and high power PCs
- Side panels protect your equipment while leaving the top and bottom open for easy access to LEDs, configuration buttons and cabling
Features
- Optional included 2U steel plate allows rack to be used as a wall case for any non-rackmount equipment
- Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
- Compatible with most 19” wide rack mountable equipment
- Made from solid steel for durability
- Constructed to meet the EIA-RS310 19" rack standards
Applications
- Mount servers and telecommunication equipment flush against the wall
- Mount KVM switches or workstations under a desk or work bench to free up work space
- Install a blade server anywhere in an office without a full server room
- Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization
Product Numbers
| Dell Harmony | A5711458 |
| TechData Dis | 10547178 |
| ASI Distribution USA | 110621 |
| Ingram Micro USA | GU5503 |
| Synnex US | STA-RK219WALVO |
| UPC Code | 065030841665 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Rack Type | 2-Post |
| U Height | 2U |
| Frame Type | Open Frame |
| Wallmountable | Yes |
| Front Door Type | Open |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 61.2 lb [27.7 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| External Width | 19.9 in [505 mm] |
| External Height | 21.8 in [553 mm] |
| External Depth | 4.6 in [117.5 mm] |
| Product Weight | 281 oz [7960 g] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 20.7 lb [9.4 kg] |
| What's in the Box | |
| Included in Package | 1 - RK219WALVO 2U Wallmount rack |
| 8 - #10-32 Panel Screws | |
Related Products
Accessories
Downloads
Diagram(s):
Manual(s):
- RKx19WALVO.pdf
English - RK219WALVO-ES.pdf
Español - RKx19WALVO-FR.pdf
Français
Data Sheet(s)
- RK219WALVO_Datasheet.pdf
English - RK219WALVO_Datasheet-DE.pdf
Deutsch - RK219WALVO_Datasheet-ES.pdf
Español - RK219WALVO_Datasheet-FR.pdf
Français - RK219WALVO_Datasheet-IT.pdf
Italiano - RK219WALVO_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+