2U Rack Mount Cantilever 2 Post Shelf - Mid/Center Mount Sever Rack Cabinet Shelf - 150lbs / 68kg
CABSHF2POSTAdd a high capacity mid-mount fixed shelf to almost any standard 2 post server rack
The CABSHF2POST 2U Heavy Duty Mid-Mount Rack Mount Shelf for 2 Post Racks allows you to add a high capacity mid-mount fixed shelf to almost any standard 2 post server rack.
The included mounting brackets can be adjusted to accommodate different post depths, making this 2U shelf a universal solution for 2 post rack storage. Constructed using 1.6mm SPCC commercial grade cold-rolled steel, this durable 2 post rack shelf can hold up to 67kg (150lbs) of equipment - a perfect solution for storing non-rackmount equipment, tools, peripherals or accessories in your rack to keep them readily accessible.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Adjustable depth mid-mount design fits virtually any standard 19" 2 post rack
- Durable steel construction holds up to even the harshest industrial environments
Features
- 2U, 2 Post Rack Shelf
- Fits all standard 19" 2 Post racks
- SPCC 1.6mm Cold-rolled steel construction
- Mid-mount design
Applications
- Supply additional storage space for mission critical hardware and non-rack mount equipment
- For use with all 19" wide, 2 Post Server Racks
Product Numbers
| TechData Dis | 10864376 |
| Ingram Micro USA | PU8723 |
| Synnex US | STA-CABSHF2POST |
| UPC Code | 065030848121 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Mounting Options | Mid-Mount |
| Performance | |
| Weight Capacity | 150 lb [67.9 kg] |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Enclosure Thickness | 0.1 in [1.6 mm] |
| External Width | 19.1 in [484 mm] |
| External Height | 3.5 in [88 mm] |
| External Depth | 21.7 in [552 mm] |
| Product Weight | 9.6 lb [4.4 kg] |
| Maximum Mounting Depth | 6 in [152.4 mm] |
| Minimum Mounting Depth | 3 in [76.2 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 11.4 lb [5.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 2U Mid-Mount 2 Post Rack Shelf |
| 4 - Brackets | |
| 8 - #10-32 UNF Cage Nuts | |
| 8 - #10-32 UNF Nuts | |
| 8 - #10-32 UNF, 3/8"L Screws | |
| 8 - #10-32 UNF, 5/8"L Panel Screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CABSHF2POST.pdf
English
Data Sheet(s)
- CABSHF2POST_Datasheet.pdf
English - CABSHF2POST_Datasheet-DE.pdf
Deutsch - CABSHF2POST_Datasheet-ES.pdf
Español - CABSHF2POST_Datasheet-FR.pdf
Français - CABSHF2POST_Datasheet-IT.pdf
Italiano - CABSHF2POST_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter | Find us on Google+