43U 19in Knock Down Audio Video Rack
RK4320AVStore your audio and video equipment in this 43U open-frame rack
This high quality 43U 19in Knock Down AV Rack is designed to provide A/V professionals and integrators with a high-quality solution for housing audio-video equipment.
The AV rack provides 43U of cabinet space and accommodates AV components measuring up to 19in wide by 20in deep. Featuring 3mm steel rails and a highly durable design, the AV Rack features an impressive 400lb. storage capacity and provides optimized ventilation as well as easy access to cables and components.
The StarTech.com Advantage
- Provides maximum durability and versatility
- Innovative bolt-together assembly design
Features
- Innovative bolt-together assembly
- 1/2" & 3/4" Conduit Knock Outs for simple cable configuration
- 19” Width provides broad compatibility with standard A/V component sizes
- 3.0 millimeter threaded 10-32 front and rear rack rails
- 20” depth to fit most A/V components
- Solid construction allows for a maximum capacity of 400 lbs
- Provides optimized ventilation as well as easy access to cables and components
- Provides maximum durability and versatility
Applications
- Designed to provide A/V professionals and integrators with a high-quality solution for housing audio/video equipment
- Keep equipment secure and stored properly with the Converge A/V rack
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Casters | Optional |
| U Height | 43U |
| Frame Type | Open Frame |
| Wallmountable | No |
| Front Door Type | Open |
| Industry Standards | EIA RS310-C |
| Performance | |
| Weight Capacity | 400 lb [181 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 17.7 in [450.9 mm] |
| Internal Height | 75.1 in [1908.2 mm] |
| External Width | 19.2 in [488.9 mm] |
| External Height | 78.7 in [2000.3 mm] |
| External Depth | 19.7 in [501.6 mm] |
| Minimum Mounting Depth | 19.7 in [501.6 mm] |
| Height with Casters | 81.6 in [2073.3 mm] |
| Packaging Information | |
| Flat Pack | Yes |
| Shipping (Package) Weight | 54.2 lb [24.5 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- RK4320AV.pdf
English
Data Sheet(s)
- RK4320AV_Datasheet.pdf
English - RK4320AV_Datasheet-ES.pdf
Español - RK4320AV_Datasheet-FR.pdf
Français - RK4320AV_Datasheet-IT.pdf
Italiano - RK4320AV_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |