45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack
4POSTRACKHDStore your servers, network and telecommunications equipment in this 45U high-capacity open-frame rack
This 45U 4 Post Open Frame Server Equipment Rack offers a solid, reliable solution for mounting servers, UPSs, and other heavy rack-mountable equipment.
Supporting a total weight capacity of up to 3300lbs (without casters) - nearly double the capacity of competitive models, this full size (45U) rack features an open frame design with heavy gauge mounting rails that ensure exceptional structural stability.
Built to meet EIA standards for 19in racks, the 4-post open frame rack is compatible with equipment and accessories from most popular manufacturers.
A durable, cost-effective server room storage solution, StarTech.com's DuraRak 45U 4 Post Open Frame Server Equipment Rack is backed by 2-year warranty.
The StarTech.com Advantage
- Highest capacity open rack lets you use heavy blade servers, UPSs, without having to buy a full sized cabinet
- Product shipped in flat-pack packaging for easier handling and reduced shipping cost
- This 45U heavy duty open rack supporting 3300 lb. (1493.21 kg.)is StarTech.com’s largest, toughest and most durable DuraRak rack thus far!
What's in the box
Features
- Provides ample ventilation and unobstructed air flow keeping your rack mount equipment at room temperature
- Open frame design with heavy gauge mounting rails provides exceptional structural stability
- Heavy-duty design supporting a maximum weight load of 3300 lb. (1493.21 kg.)with Pre-drilled holes allowing the rack to be secured directly to the floor for additional stability
- Easily route, manage and access your equipment cables without any obstruction
- Fixed heavy duty rails with front/rear and side mounting options
- Flat-pack packaging for easier handling and reduced shipping expenses. Assembles in minutes.
- Package includes all necessary hardware to assemble the rack with a free pack of 50 cage screws and nuts for immediate hardware installation
- Meets ANSI/EIA RS-310-D standards
Applications
- Ideal mounting option for heavy equipment like UPSs and storage servers in environments such as server farms, factory and other industrial applications
- Equipped to support servers, KVM switches, networking equipment and cabinet consoles
- Suitable for rack mount equipment where security at the rack level is not required
Product Numbers
| Dell Harmony | A2910437 |
| TechData Dis | 97301P |
| ASI Distribution USA | 82914 |
| Ingram Micro USA | BH1780 |
| Synnex US | STA-4POSTRACKHD |
| UPC Code | 065030834698 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 1 |
| Color | Black |
| Fan(s) | No |
| Flat Pack | Yes |
| Front Door Type | Open |
| Shipping (Package) Weight | 125.09 lb [56.6 kg] |
| U Height | 45U |
| Wallmountable | No |
| Weight Capacity | 3300 lb [1493.2 kg] |
| Frame Type | Open Frame |
| External Height | 84.05 in [2135 mm] |
| External Width | 23.98 in [609 mm] |
| External Depth | 36 in [914.4 mm] |
| Internal Height | 79.13 in [2010 mm] |
| Internal Width | 17.76 in [451 mm] |
| Internal Depth | 36 in [914.4 mm] |
| Maximum Mounting Depth | 36 in [914.4 mm] |
| Industry Standards | EIA RS310-C |
| Product Weight | 121.55 lb [55 kg] |
Related Products
Accessories


















Follow us on Twitter |