4U 19in Secure Horizontal Wall Mountable Server Rack - 2 Fans Included
RK419WALVSSecurely wall mount your server or networking equipment horizontally or vertically
The RK419WALVS 4U 19-inch Secure Horizontal Wall Mountable Server Rack is a lockable, solid steel storage rack that provides a robust solution for wall mounting telecom, network or server equipment, and includes two 120mm fans, for improved airflow.
This 4U rack can be mounted to a wall in a server room, office, or above a doorway in rooms lacking the space for a full-size rack, to expand your workspace and keep your equipment protected from unauthorized access.
Constructed to EIA-RS310 standards, the server rack allows equipment to be mounted horizontally, and offers a hinged lockable front cover as well as a lockable body. Alternatively, non-rackmount equipment can be mounted vertically with the included bottom cover, using the rack as a wall case.
The bracket mounting holes (used to mount to a wall or desk) are positioned at 16-inches apart, matching standard stud measurements for easy installation.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Versatile and secure installation options for side mounting standard rack mount equipment, or vertically mounting any equipment
- Rack depth allows installation of equipment that would typically be impossible to mount in a small form factor rack, such as deep servers and high power PCs
- Lockable top cover and body restricts unauthorized users from tampering with equipment; the multiple locks even allow for multiple security levels on the single rack
Features
- Includes optional 4U steel plate which acts as a shelf, allowing the rack to be used as a wall case for any non-rackmount equipment
- Hinged, lockable front cover
- Both the top cover and the rack body are lockable separately for varying security levels
- 2 x 120mm fans included
- Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
- Compatible with most 19in wide rack-mountable equipment
- Solid steel construction
- Constructed to meet the EIA-RS310 19in rack standards
Applications
- Securely mount servers and telecommunication equipment flush against the wall
- Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or retail supercenter
- Install a large server anywhere in an office without a full server room, while protecting against unauthorized access
- Ideal for small and medium businesses requiring small, secure rack solutions dispersed throughout the organization
Product Numbers
| TechData Dis | 10547186 |
| ASI Distribution USA | 110626 |
| Ingram Micro USA | GU5505 |
| Synnex US | STA-RK419WALVS |
| UPC Code | 065030841849 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Rack Type | 2-Post |
| U Height | 4U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | Yes |
| Front Door Type | Solid Steel |
| Key Lock | Yes |
| Industry Standards | EIA RS310-D |
| Fan(s) | Yes |
| Fans | 2 - 120 mm |
| Performance | |
| Weight Capacity | 150.3 lb [68 kg] |
| Air Flow Rate | 92/106 CFM |
| Noise Level | 42/46 dBA |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 19.1 in [485 mm] |
| Internal Height | 7 in [177.8 mm] |
| Internal Depth | 23 in [585.2 mm] |
| External Width | 25.3 in [643 mm] |
| External Height | 8.8 in [224 mm] |
| External Depth | 28.5 in [725 mm] |
| Product Weight | 44.5 lb [20.1 kg] |
| Maximum Mounting Depth | 20.5 in [520.7 mm] |
| Power | |
| Input Voltage | 115 AC |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 48.6 lb [22 kg] |
| What's in the Box | |
| Included in Package | 1 - RK419WALVS 4U Wallmount rack |
| 1 - Set of Keys | |
| 24 - #10-32 Panel Screws | |
Related Products
Accessories
Downloads
Diagram(s):
Manual(s):
- RKx19WALVS.pdf
English - RKx19WALVS_FR.pdf
Français
Data Sheet(s)
- RK419WALVS_Datasheet.pdf
English - RK419WALVS_Datasheet-DE.pdf
Deutsch - RK419WALVS_Datasheet-ES.pdf
Español - RK419WALVS_Datasheet-FR.pdf
Français - RK419WALVS_Datasheet-IT.pdf
Italiano - RK419WALVS_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+