42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels
RK4236BKNSStore servers, network and telecommunications equipment securely in this 42U steel-mesh rack
The RK4236BKNS 42U Server Rack Cabinet with Steel Mesh Door (No Sides) offers durable, high quality construction at an affordable price.
Supporting equipment up to 36in (depth), this 42U rack features a modular design to suit any server room footprint with an innovative split rear door to save space, and steel mesh doors with wide ventilation holes to provide superior airflow compared to similar aluminum rack/cabinets.
An integrated cable management system with clearly marked rail spacing saves time and hassle while keeping the cabinet organized. Plus, adjustable front and rear rails allow you to shift mounting depths to suit almost any piece of rackmount equipment.
The RK4236BKNS is also available as an enclosed rack (RK4236BK) so that several cabinets can be joined together using only 2 side panels, saving cost and increasing passive airflow.
Backed by a StarTech.com Lifetime Warranty.
The StarTech.com Advantage
- Innovative split rear door design minimizes the space required behind the rack while still allowing easy access to equipment
- Integrated cable management system helps to eliminate unnecessary airflow obstruction and keep the cabinet more organized
- Removed side panels and wide ventilation holes provide superior airflow for effective passive cooling of your mounted equipment
Features
- Includes lockable front and rear doors
- Split rear door minimizes the required access space behind the cabinet
- Front and rear doors easily removable and reversible
- Includes integrated cable management system
- All steel, welded frame construction
- Ships fully assembled
Applications
- Durable storage for rackmount servers, KVM switches, and networking equipment
- Audio/Video editing room, radio or television studio broadcast rackmount equipment
Product Numbers
| TechData Dis | 04198B |
| ASI Distribution USA | 87758 |
| Ingram Micro USA | H37685 |
| Synnex US | STA-RK4236BKNS |
| UPC Code | 065030816045 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Casters | Included |
| U Height | 42U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | No |
| Front Door Type | Steel Mesh |
| Back Door Type | Steel Mesh |
| Key Lock | Yes |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 2210 lb [1000 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| Internal Depth | 28 in [711.2 mm] |
| External Width | 23.8 in [605 mm] |
| External Height | 77.5 in [1968 mm] |
| External Depth | 35.4 in [900 mm] |
| Product Weight | 198.9 lb [90 kg] |
| Height with Casters | 78.7 in [1998 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 221 lb [100 kg] |
| What's in the Box | |
| Included in Package | 1 - 42U 36" DuraRak |
| 1 - Integrated cable management system | |
| 4 - Leveling feet | |
| 4 - Cable access caps | |
| 1 - Allen key for skid removal | |
| 1 - Set of keys for doors | |
| 1 - Package of mounting screws | |
Certifications, Reports and Compatibility
Accessories
Downloads
Diagram(s):
Data Sheet(s)
- RK4236BKNS_Datasheet.pdf
English - RK4236BKNS_Datasheet-ES.pdf
Español - RK4236BKNS_Datasheet-FR.pdf
Français - RK4236BKNS_Datasheet-IT.pdf
Italiano - RK4236BKNS_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |