Refurbished 42U 42in Server Rack Cabinet
RK4242BKRThe RK4242BKR Refurbished 42U 42in Server Rack Cabinet features an all steel, welded frame construction that provides durable, high quality rack storage at an affordable price.
This modular 42U cabinet helps save space in the server room by using an innovative split rear door, and is designed to suit any server room footprint design, while housing any standard 19in rackmount equipment.
To help optimize ventilation, the cabinet offers steel mesh doors with wide perforation, and includes an integrated cable management system that helps keep the inside of the cabinet neat. Plus, the rack rail spacing is clearly marked, making it easy to plan and install equipment within the cabinet.
Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty.
Features
- Split rear door minimizes the required access space behind the cabinet
- Includes integrated cable management system, casters, leveling feet, mounting screws
- Ships fully assembled
- All steel, welded frame construction
- Front and rear doors easily removable
- Includes lockable front and rear doors, and dual lock side panels
- Extra deep 42" enclosure accomodates all full size rackmount equipment
- Lifetime warranty
Applications
- Ideal for rack mount servers, KVM switches, networking equipment and cabinet consoles
Product Numbers
| UPC Code | 065030843867 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Rack Type | 4-Post |
| Casters | Included |
| U Height | 42U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | No |
| Front Door Type | Steel Mesh |
| Side Panel Type | Solid Steel |
| Back Door Type | Steel Mesh |
| Key Lock | Yes |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 2210 lb [1000 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| Internal Depth | 34 in [863.6 mm] |
| External Width | 23.8 in [605 mm] |
| External Height | 77.5 in [1968 mm] |
| External Depth | 42.1 in [1070 mm] |
| Product Weight | 311.6 lb [141 kg] |
| Height with Casters | 78.7 in [1998 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 335.9 lb [152 kg] |
| What's in the Box | |
| Included in Package | 1 - 42U 42" DuraRak |
| 2 - 42" Enclosure sides (installed) | |
| 1 - Integrated cable management system | |
| 4 - Leveling feet | |
| 4 - Cable access caps | |
| 1 - Allen key for skid removal | |
| 1 - Set of keys for doors and sides | |
| 1 - Package of mounting screws | |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- RK4242BKR_Datasheet.pdf
English - RK4242BKR_Datasheet-DE.pdf
Deutsch - RK4242BKR_Datasheet-ES.pdf
Español - RK4242BKR_Datasheet-FR.pdf
Français - RK4242BKR_Datasheet-IT.pdf
Italiano - RK4242BKR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+