CHECKOUT Your Cart: Empty

Adjustable Depth Fixed Server Rack Cabinet Shelf

ADJSHELF

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

$117.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 603 Canada : 54
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The ADJSHELF Adjustable Depth Fixed Server Rack Cabinet Shelf offers a simple way to effectively organize mission critical computer hardware in your server racks and cabinets.

Compatible with all 19in (wide) server racks/cabinets, the fixed rack shelf can be adjusted from 19in to 38in (depth) as necessary. A sturdy cold-rolled steel construction provides long term durability and enables a weight capacity of up to 175 lbs (80 kg).

Backed by a StarTech.com 2-year warranty.

The StarTech.com Advantage
  • Adjustable and sturdy design allows up to 110lbs of equipment to be stored on a single 1U shelf
  • Rugged steel construction for durability in harsh environments

What's in the box

Features
  • Low cost adjustable shelf for most 19 inch wide cabinets and racks
  • adjustable mounting depth of 19" -38"
  • Vented shelf plate to preserve airflow
  • Weight capacity up to 175 lbs (80 kg)
Applications
  • For use with all 19" wide Server Racks and Cabinets
  • Supply additional storage space for mission critical hardware.
Product Numbers
Dell Harmony A1703098
TechData Dis 03694I
ASI Distribution USA 119985
D and H ADJSHELF
Ingram Micro USA Q43006
Synnex US STA-ADJSHELF
UPC Code 065030826358
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 1
Color Black
Product Height 1.57 in [40 mm]
Product Length 27.56 in [700 mm]
Product Width 17.52 in [445 mm]
Shipping (Package) Weight 11.93 lb [5.4 kg]
Weight Capacity 176.8 lb [80 kg]
External Height 1.57 in [40 mm]
External Width 18.9 in [480 mm]
Internal Height 1.57 in [40 mm]
Internal Width 17.56 in [446 mm]
Internal Depth 27.56 in [700 mm]
Maximum Mounting Depth 38.35 in [974 mm]
Minimum Mounting Depth 19.49 in [495 mm]
U Height 1U
Product Weight 155.32 oz [4400 g]
Note Depth adjustable from 19-38"
Certifications, Reports and Compatibility

Related Products

4POSTRACK25 25U 4 Post Server Open Frame Rack Cabinet Store your servers, network and telecommunications equipment in this 25U open-frame rack
$361.99

In Stock: USA: 207  |  Canada: 21
2636CABINET 15U 19in Black Server Rack Cabinet with Fans Store your servers, network and telecommunications equipment securely in this 15U solid steel rack
$1,067.99

In Stock: USA: 15  |  Canada: 2
RK4236BK 42U 36in Server Rack Cabinet with Steel Mesh Door Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,029.99

In Stock: USA: 6  |  Canada: 2
RK4242BKNS 42U 42in Server Rack Cabinet (no Sides) Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$939.99

In Stock: USA: 3  |  Canada: 1
CABSHELF Black Standard Universal Server Rack Cabinet Shelf Add a sturdy, fixed shelf into almost any server rack or cabinet
$63.99

In Stock: USA: 1555  |  Canada: 153
CABSHELFD Black Deep Fixed Server Rack Cabinet Shelf for the 7236CABINET Add a sturdy, fixed shelf to any 19” wide, 36” deep server rack with side mounting options
RK36SLF 36in Deep Fixed Server Rack Cabinet Shelf Add a sturdy shelf into any 36in depth server rack or cabinet with side mounting options
$79.99

In Stock: USA: 1  |  Canada: 12
RK42SLF 42in Deep Fixed Server Rack Cabinet Shelf Add a sturdy shelf into any 42in depth server rack or cabinet with side mounting options
$74.99

In Stock: USA: 14  |  Canada: 28

Accessories

CABSCREWS 50 Pkg M5 Mounting Screws for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality screws
$30.99

In Stock: USA: 445  |  Canada: 19
CABCAGENUTS 50 Pkg M5 Cage Nuts for Server Rack Cabinets Mount server, telecom and A/V equipment with these high quality nuts
$26.99

In Stock: USA: 764  |  Canada: 25

Downloads

Data Sheet
ADJSHELF.pdf
Manual
ADJSHELF.pdf