Server Management / Server Racks / RK36SLF
36in Deep Fixed Server Rack Cabinet Shelf
RK36SLFAdd a sturdy shelf into any 36in depth server rack or cabinet with side mounting options
$79.99 USD
In Stock: United States : 118 Canada : 35
RK36SLF is a universal shelf designed for the RK4236BK series of cabinets or virtually any industry standard 36in depth rack with side mounting options.
This shelf is constructed out of cold-rolled steel and holds up to 130 lbs. (60 kg).
Features
- Slots preserve airflow inside the rack
- Cold-rolled steel construction
- Weight Capacity: 130 lbs. (60 kg.)
Applications
- For use in 36" depth racks to hold equipment.
Product Numbers
| Dell Harmony | A1261051 |
| TechData Dis | 617146 |
| ASI Distribution USA | 87757 |
| D and H | RK36SLF |
| Ingram Micro USA | L50066 |
| Synnex US | STA-RK36SLF |
| UPC Code | 065030818247 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Frame Type | Steel |
| Mounting Options | Side Mount (Front and Rear) |
| Performance | |
| Weight Capacity | 132.6 lb [60 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 18.5 in [470 mm] |
| External Height | 1.9 in [48 mm] |
| External Depth | 25.6 in [650 mm] |
| Product Weight | 46.6 oz [1320 g] |
| Packaging Information | |
| Shipping (Package) Weight | 9.7 lb [4.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 36" deep fixed shelf |
| 1 - Mounting hardware | |
Certifications, Reports and Compatibility
Related Products
RK4236BK 42U 36in Server Rack Cabinet with Steel Mesh Door Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,029.99
RK4236BKNS 42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$927.99
RK2236BKF 22U 36in Knock-Down Server Rack Cabinet with Casters Store your servers, network and telecommunications equipment securely in this 22U solid steel rack
$762.99
RK36SLFS 36in Sliding Server Rack Cabinet Shelf Add a sturdy, sliding shelf into almost any server rack or cabinet
$99.99
Accessories
CABCAGENUTS 50 Pkg M5 Cage Nuts for Server Rack Cabinets Mount server, telecom and A/V equipment with these high quality nuts
$26.99
CABSCREWS 50 Pkg M5 Mounting Screws for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality screws
$30.99
Downloads
Data Sheet(s)
- RK36SLF_Datasheet.pdf
English - RK36SLF_Datasheet-ES.pdf
Español - RK36SLF_Datasheet-FR.pdf
Français - RK36SLF_Datasheet-IT.pdf
Italiano - RK36SLF_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |