36in Sliding Server Rack Cabinet Shelf
RK36SLFSAdd a sturdy, sliding shelf into almost any server rack or cabinet
The RK36SLFS 36in Sliding Server Rack Cabinet Shelf is designed for the StarTech.com RK4236BK series of cabinets, or can be installed in virtually any industry standard 36in depth 19” rack that supports side mounting options.
This 36in Sliding Server Rack Shelf offers a vented design for increased airflow, and is constructed out of cold-rolled steel, offering a weight capacity of up to 45 lbs (20 kg). Perfect for keeping testing equipment, laptop computers, documents and other tools at arm’s reach, while the sturdy sliding rails provide smooth and easy access.
Backed by a StarTech.com 2-year warranty.
The StarTech.com Advantage
- Sturdy sliding rails make it easy to access anything even deep on the shelf
- Ventilated shelf design improves air flow and helps lower temperatures in the rack
- Rugged steel construction for durability in harsh environments
Features
- Slats preserve airflow inside the rack
- Cold-rolled steel construction
- Weight capacity of up to 45 lbs (20 kg)
Applications
- Store equipment in racks with a sliding form factor for easy access
- For use with 19" wide, 36” depth server racks and cabinets
- Supply additional storage space for mission critical hardware
Product Numbers
| Dell Harmony | A2182158 |
| TechData Dis | 617147 |
| ASI Distribution USA | 87950 |
| D and H | RK36SLFS |
| Ingram Micro USA | M59565 |
| Synnex US | STA-RK36SLFS |
| UPC Code | 065030818254 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| U Height | 1U |
| Mounting Options | Side Mount (Front and Rear) |
| Performance | |
| Weight Capacity | 44.2 lb [20 kg] |
| Physical Characteristics | |
| External Depth | 25.6 in [650 mm] |
| Product Length | 25.6 in [650 mm] |
| Product Width | 18.5 in [470 mm] |
| Product Height | 1.9 in [4.8 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 12 lb [5.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 36" deep sliding shelf |
| 1 - Mounting hardware | |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- RKxxSLFS.pdf
English
Data Sheet(s)
- RK36SLFS_Datasheet.pdf
English - RK36SLFS_Datasheet-ES.pdf
Español - RK36SLFS_Datasheet-FR.pdf
Français - RK36SLFS_Datasheet-IT.pdf
Italiano - RK36SLFS_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |