42in Sliding Server Rack Cabinet Shelf
RK42SLFSAdd a sturdy, sliding shelf into any 42in depth server rack or cabinet with side mounting options
Looking for a solid, reliable shelf for your RK4242BK series rack? RK36SLF is a universal sliding shelf designed for StarTech.com's RK4242BK series of cabinets or any industry standard 42in depth 19” rack with side mounting options.
This 42in Sliding Server Rack Cabinet Shelf is constructed out of cold-rolled steel and holds up to 45 lbs (20 kg).
Features
- Cold-rolled steel construction
- Slots preserve airflow inside the rack
- Weight Capacity: 45 lbs. (20 kg.)
Applications
- For use in 42" depth racks to hold equipment
Product Numbers
| Dell Harmony | A5820470 |
| TechData Dis | 10547192 |
| ASI Distribution USA | 88336 |
| D and H | RK42SLFS |
| Ingram Micro USA | M59277 |
| Synnex US | STA-RK42SLFS |
| UPC Code | 065030818278 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Mounting Options | Side Mount (Front and Rear) |
| Performance | |
| Weight Capacity | 44.2 lb [20 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 18.5 in [470 mm] |
| External Height | 1.9 in [48 mm] |
| External Depth | 34.1 in [865 mm] |
| Product Weight | 13.3 lb [6 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 7280 |
| What's in the Box | |
| Included in Package | 1 - 42" deep sliding shelf |
| 1 - Mounting hardware | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- RKxxSLFS.pdf
English
Data Sheet(s)
- RK42SLFS_Datasheet.pdf
English - RK42SLFS_Datasheet-DE.pdf
Deutsch - RK42SLFS_Datasheet-ES.pdf
Español - RK42SLFS_Datasheet-FR.pdf
Français - RK42SLFS_Datasheet-IT.pdf
Italiano - RK42SLFS_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter | Find us on Google+