CHECKOUT Your Cart: Empty

Replacement Front Stabilizer Leg & Foot Assembly for Cabinet Racks

CABLEVEL
$36.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 19 Canada : 4
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This product is the replacement front leg/foot assembly for StarTech.com's 41U 36in Black Server Rack Cabinet (7236CABINET) and 15U 19in Black Server Rack Cabinet (2636CABINET).

Product Numbers
TechData Dis 61226L
Ingram Micro USA R40014
Synnex US STA-CABLEVEL
UPC Code 065030790772
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Physical Characteristics
Product Length 7.2 in [183 mm]
Product Width 3.3 in [84 mm]
Product Height 1.7 in [43 mm]
Packaging Information
Shipping (Package) Weight 3.2 lb [1.5 kg]
What's in the Box
Included in Package 1 - Front Stabilizing Levelers for Cabinets
Certifications, Reports and Compatibility
Replacement Front Stabilizer Leg & Foot Assembly for Cabinet Racks