Refurbished 10U 19in Wall Mounted Server Rack Cabinet
CAB1019WALLRStore your servers, network and telecommunications equipment securely in this refurbished 10U wall-mountable cabinet
NEW CAB1019WALL
available for $353.99 USD!
This refurbished 10U Wall Mounted Server Rack Cabinet can be mounted to most wall materials, allowing you to securely position your rackmount equipment exactly as needed.
The server rack offers 10U of storage space and is designed to accommodate 19in (wide) equipment. To ensure a cool operating environment for your networking equipment, the server rack includes a 5in roof-mounted fan (85 CFM) and vented side panels - not only helping to keep temperatures down, but keep dust out of the rack.
To secure network equipment from tampering, the cabinet features a lockable, smoked acrylic front door, that can be removed entirely or installed to open to the left or right as needed.
Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty,.
The StarTech.com Advantage
- Protects valuable equipment from tampering
- Wall mounted cabinet provides secure storage for rack mount equipment
Features
- Comes fully assembled
- Front door is removable and can be switched to open left or right
- Fully adjustable mounting rails inside cabinet
- Includes (1) 5" (12cm) Ball bearing AC fan moving up to 85 CFM of air, lockable & removable smoked acrylic front door with 2 keys
- One roof-mounted fan exhaust up to 85 CFM of air
- Stylish enclosure is designed for durability and easy accessibility
Applications
- Mounting standard 19 in. networking equipment in exposed or insecure locations
- Data centers
- Industrial control centers
- Telecommunication closets
- Audio/Visual control centers
Product Numbers
| UPC Code | 065030835664 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Rack Type | 2-Post |
| U Height | 10U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | Yes |
| Front Door Type | Steel w/ Window |
| Side Panel Type | Solid Steel |
| Key Lock | Yes |
| Industry Standards | EIA RS310-C |
| Fan(s) | Yes |
| Performance | |
| Weight Capacity | 132.6 lb [60 kg] |
| Air Flow Rate | 85 CFM |
| Physical Characteristics | |
| Color | Beige |
| Internal Width | 18.3 in [465 mm] |
| Internal Height | 17.6 in [448 mm] |
| Internal Depth | 22.7 in [576.6 mm] |
| External Width | 22 in [560 mm] |
| External Height | 20 in [508 mm] |
| External Depth | 23.6 in [600 mm] |
| Product Weight | 48.6 lb [22 kg] |
| Maximum Mounting Depth | 19 in [482.6 mm] |
| Power | |
| Input Voltage | 115 AC |
| Input Current | 180 mA |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 23180 |
| What's in the Box | |
| Included in Package | 1 - Cabinet |
| 1 - Mounting Bracket | |
| 1 - Set of Keys | |
| 1 - Package of Cab Screw Cage Nut | |
Certifications, Reports and Compatibility
Accessories
12cm AC Fan Kit for Server Rack Cabinet
Increase airflow in your server rack or cabinet to extend equipment lifeBlack Standard Universal Server Rack Cabinet Shelf
Add a sturdy, fixed shelf into almost any server rack or cabinet4U Black Steel Storage Drawer for 19in Racks and Cabinets
Add a rugged 4U storage drawer to any standard 19in server rack or cabinet50 Pkg M5 Mounting Screws for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality screws50 Pkg M5 Cage Nuts for Server Rack Cabinets
Mount server, telecom and A/V equipment with these high quality nuts1U 19in Metal Rackmount Cable Management Panel
Organize and Manage Network, Server and KVM Cabling in your Server Rack1U Rackmount Power Switch 8 Outlet 15 Amp RS232 Serial Control PDU
Power up to eight devices on and off remotely over a local IP network or the internetDownloads
Data Sheet(s)
- CAB1019WALLR_Datasheet.pdf
English - CAB1019WALLR_Datasheet-DE.pdf
Deutsch - CAB1019WALLR_Datasheet-ES.pdf
Español - CAB1019WALLR_Datasheet-FR.pdf
Français - CAB1019WALLR_Datasheet-IT.pdf
Italiano - CAB1019WALLR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+