Refurbished 12U 19in Hinged Wall Mount Server Rack Cabinet w/ Steel Mesh Door
RK1219WALHMRStore your servers, network and telecommunications equipment securely in this refurbished 12U wall-mountable rack
NEW RK1219WALHM
available for $389.99 USD!
This refurbished 19in Wall Mounted Rack (hinged, 12U) offers a durable solution for mounting valuable server equipment, routers, switches and other networking equipment while saving space and hassle. The sturdy 12U rack features a high quality steel design and a vented, tempered glass door to help keep your rack mount equipment safe and cool.
A suitable addition to any server room, wiring closet, manufacturing area, warehouse or locale where networking equipment requires an added level of protection, the 12U rack accommodates 19" wall mount devices (19" depth) and features a rear-hinged design that makes it easier to access cabling and device ports.
Every refurbished server rack includes complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty,.
The StarTech.com Advantage
- Easy access for cabling changes and rear configuration with the rear vertical hinge
- Removable side panels make it simple to access any of your rack mounted equipment
- Steel mesh door allows for passive cooling without requiring the use of additional electricity
- Secure your rack mounted equipment wherever the rack is installed with lock door and sides
- Wallmount design means it can be setup anywhere, up high and out of the way
Features
- Unique hinged design swings open for easy access to a your equipment
- Cable pass-through at rear of cabinet
- Fan mounts for optional additional cooling
- Removable side panels with lock.
- Steel mesh door for added security
- Sturdy steel design
Applications
- Mounting standard 19 in. networking equipment in exposed or unsecure locations
Product Numbers
| UPC Code | 065030836678 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Rack Type | 4-Post |
| U Height | 12U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | Yes |
| Front Door Type | Steel Mesh |
| Side Panel Type | Solid Steel |
| Key Lock | Yes |
| Industry Standards | EIA RS310-C |
| Fan(s) | Optional |
| Performance | |
| Weight Capacity | 132.6 lb [60 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| External Width | 23.6 in [600 mm] |
| External Height | 25 in [635 mm] |
| External Depth | 21.7 in [550 mm] |
| Product Weight | 65.2 lb [29.5 kg] |
| Maximum Mounting Depth | 16.2 in [412.8 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 31000.5 |
| What's in the Box | |
| Included in Package | 1 - Black Hinged Cabinet |
| 1 - Set of Keys | |
| 1 - Package of Cab Screws and Cage Nuts | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- RK1219WALHMR_Datasheet.pdf
English - RK1219WALHMR_Datasheet-DE.pdf
Deutsch - RK1219WALHMR_Datasheet-ES.pdf
Español - RK1219WALHMR_Datasheet-FR.pdf
Français - RK1219WALHMR_Datasheet-IT.pdf
Italiano - RK1219WALHMR_Datasheet-NL.pdf
Nederlands


Follow us on Twitter | Find us on Google+