Refurbished 12U 19in Wall Mount Server Rack Cabinet w/ Steel Mesh Door
RK1219WALLMRStore your servers, network and telecommunications equipment securely in this refurbished 12U wall-mountable rack
This refurbished 12U 19in Wall Mounted Server Rack Cabinet is perfect for safely mounting routers, switches, media converters, and other networking equipment. Features a sturdy steel design and a vented tempered glass door to keep your equipment safe and cool.
Suited for server rooms, wiring closets, manufacturing areas, warehouses, or anywhere where networking equipment needs to be protected.
Every refurbished server rack includes complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty,.
The StarTech.com Advantage
- Removable side panels make it simple to access any of your rack mounted equipment
- Vented glass door allows for passive cooling without requiring the use of additional electricity
- Secure your rack mounted equipment wherever the rack is installed with lock door and sides
- Wallmount design means it can be setup anywhere, up high and out of the way
What's in the box
Features
- Steel mesh door for added security
- Sturdy steel design
- Removable side panels with lock.
- Fan mounts for optional additional cooling
- Cable pass-through at rear of cabinet
Applications
- Telecommunication closets
- Mounting standard 19 in. networking equipment in exposed or insecure locations
- Industrial control centers
- Data centers
- Audio/Visual control centers
Product Numbers
| UPC Code | 065030836685 |
Technical Specifications
| Color | Black |
| Fan(s) | Optional |
| Flat Pack | No |
| Shipping (Package) Weight | 68.51 lb [31 kg] |
| Wallmountable | Yes |
| Key Lock | Yes |
| Weight Capacity | 132.6 lb [60 kg] |
| Frame Type | Enclosed Cabinet |
| Front Door Type | Steel Mesh |
| Side Panel Type | Solid Steel |
| External Height | 25.98 in [660 mm] |
| External Width | 24.61 in [625 mm] |
| External Depth | 24.8 in [630 mm] |
| Internal Depth | 22.5 in [571.5 mm] |
| U Height | 12U |
| Product Weight | 66.3 lb [30 kg] |
| Carton Quantity | 1 |
| Maximum Mounting Depth | 16.25 in [412.8 mm] |
| Industry Standards | EIA RS310-C |
Certifications, Reports and Compatibility
Related Products
Accessories

Follow us on Twitter |