Server Remote Control External KVM over IP
SV1110IPEXTManage your servers from anywhere in the world! StarTech.com`s SV1110IPEXT allows network administrators to control and monitor servers from anywhere in the world over the Internet. The external Server Remote Control unit allows BIOS level remote control of a target server or servers connected to a KVM switch over a TCP/IP network. Administrators can control, reset and reboot servers in a datacenter from a remote location and even watch the entire boot process remotely. The SV1110IPEXT offers unique USB capability and the ability to transfer files to the server from a remote location. Remote CD-ROM emulation even allows you to install or update your server`s Operating System via an Internet connection. This powerful server administrator tool is ideal for ISPs, ASPs datacenters where downtime is not acceptable.
StarTech.com's External Server Remote Control unit is controlled from any web browser, eliminating the need for proprietary client access software, saving thousands of dollars in per user licensing fees. Security is assured for your sensitive data using several security mechanisms, including Radius authentication, SSH tunneling, etc. The SV1110IPEXT is compatible with most existing KVM switches and provides full cross-platform and multiple operating system support.
Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on and off using an interactive menu.
Backed by StarTech.com`s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Assists network administrators recover quickly from mission critical server failures, from anywhere in the world over IP
- Compatible with most existing KVM switches, allowing control of hundreds of servers
- No proprietary client software required
- Cutting edge security keeps unauthorized users out
Features
- Includes an onboard Web Server, providing browser-based configuration and administration. Access is controlled via user ID and SSL password encryption. 32 discrete user accounts are supported.
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Obtains an IP address using DHCP or manual configuration
- Flash upgradeable
- Low bandwidth - usable even over a dialup connection
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
- Includes direct dial in capability, via modem
- Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
Applications
- Application Service Providers (ASPs)
- BIOS level remote access to servers at co-location facilities and ISPs
- Enables access to existing KVM switches via TCP/IP
- Remote access for outsourced server / IT hardware management
- Remote access to mission-critical corporate datacenter servers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
| Connectors | Video In, PS/2 Keyboard, PS/2 Mouse, USB LAN Ethernet: 10/100 Base TX, WAN Ethernet: 10/100 Base TX, R-Port (RJ11, DCE Serial & DC in (x2 - dual redundant) |
| Dimensions | |
| Ethernet LAN | 10/100 Base TX |
| General Specifications | Compatible with most enterprise-class OSD equipped KVM switches |
| External KVM Switch | |
| KVM Cable | |
| User Manual | |
| Height | 0.84 in |
| LED indicators | Power, R-Port, WANLink, LAN link, USB, Video |
| Length | 7.8 in |
| Network Protocols | SSH, HTTP, SNMP, HTTPS, VNC & VNCS |
| Package Content | |
| Power Supply | External 15 watts |
| Secondary WAN ethernet | 10/100 Base TX |
| Security | 128-bit SSL Encryption |
| Supported Operating Systems | Windows NT, 95, 98, 2000, ME, XP, MS-DOS, CPM, Linux, FreeBSD, UNIX and more
(Mac OS X hosts can be managed remotely for administrative purposes) |
| Weight | 1.5 Lbs |
| Width | 6.6 in |
| Physical Characteristics | |
| Color | Black |
| Power | |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 4.4 lb [2 kg] |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Female |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| 1 - USB Mini-B (5 pin) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - RJ-45 Female | |
| 4 - PS/2 (6 pin; Mini-DIN) Female | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- SV1110IPEXT.pdf
English
Data Sheet(s)
- SV1110IPEXT_Datasheet.pdf
English - SV1110IPEXT_Datasheet-ES.pdf
Español - SV1110IPEXT_Datasheet-FR.pdf
Français - SV1110IPEXT_Datasheet-IT.pdf
Italiano - SV1110IPEXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |