CABSERVPOSTS
Discontinued
Set of 4 Mounting Server Rack Cabinet Posts for 7236CABINET
CABSERVPOSTSThe needs of a Server Room can vary greatly. Workspaces need high quality racks that save space and are customizable to meet their individual needs. StarTech.com's Network Modular Furniture is a complete solution to efficiently organize your mission critical computer hardware.
Our CABSERVPOSTS are designed for mounting switches, panels and other cabinet accessories in the 7236CABINET. A package of screws and cage nuts is included.
The StarTech.com Advantage
- The same sturdy construction as all StarRack products.
Features
- StarTech.com's lifetime warranty on parts.
Applications
- Used with StarTech.com's 7230CABINET and 7236CABINET.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Max load capacity | 800 Kgs (set) |
| Packaging Information | |
| Shipping (Package) Weight | 18 lb [8.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Square Hole Cabinet Rails for 7230, 7236 |
| 1 - Bag of attachment pieces and screws | |
Certifications, Reports and Compatibility
Accessories
CABSCREWS 50 Pkg M5 Mounting Screws for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality screws
$30.99
CABCAGENUTS 50 Pkg M5 Cage Nuts for Server Rack Cabinets Mount server, telecom and A/V equipment with these high quality nuts
$26.99
Downloads
Data Sheet(s)
- CABSERVPOSTS_Datasheet.pdf
English - CABSERVPOSTS_Datasheet-ES.pdf
Español - CABSERVPOSTS_Datasheet-FR.pdf
Français - CABSERVPOSTS_Datasheet-IT.pdf
Italiano - CABSERVPOSTS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |