FANP4
Discontinued
Socket 423 P4 Ball Bearing CPU Cooler Fan with Heatsink
FANP4This high quality Socket 423 CPU cooler is a combination heatsink and fan designed specifically to cool Pentium 4 processors.
The cooler features an extra-large heatsink and quiet-running 6cm brushless ball bearing DC fan with high-efficiency blade design capable of moving 21.46 CFM of air.Providing broad compatibility and peace of mind, the Socket 423 CPU fan/heatsink can be powered using a 3-lead TX3 connection to the motherboard, allowing the system to monitor both fan speed and operating status.
The StarTech.com Advantage
- Ball Bearing in the cooling fan provides increased reliability, increased air flow and longer life
Features
- Designed to fit all Pentium 4 processors with 423 pin socket
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4500 |
| Air Flow Rate | 22.04 CFM |
| Connector | TX3 Motherboard |
| CPU Compatibility | |
| Fan dimensions | |
| Fan Enclosure | Plastic |
| Fan Speed (RPM) | 4500 |
| Fan Type | Ball Bearing |
| Heatsink dimensions | |
| Heatsink material | Aluminum |
| Inches | 2.36 x 2.36 x 0.78 |
| 3.5 x 2.5 x 1.6 | |
| Intel | Pentium 4 up to 2 GHz |
| Millimeters | 60 x 60 x 20 |
| 90 x 62 x 40 | |
| Noise Level (dB) | 30 |
| Socket Type | Socket 423 |
| Voltage | 12V |
| Weight | 249 grams |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 8.8 oz [249 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Socket 423 Pentium 4 Cooling Fan |
| 2 - Metal Brackets | |
| 1 - Bags of Silicon | |
Certifications, Reports and Compatibility
Accessories
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
$6.99
HEATGREASE10 10g Silicone Thermal CPU Paste Tube Provide improved heat transfer between CPU and heatsink through a silicon compound
$7.99
Not Available Downloads
Data Sheet(s)
- FANP4_Datasheet.pdf
English - FANP4_Datasheet-ES.pdf
Español - FANP4_Datasheet-FR.pdf
Français - FANP4_Datasheet-IT.pdf
Italiano - FANP4_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |